Stops cylindrical

EH 23280.

The T-slot guide enables a quick and precise location of the workpiece. The cylindrical form of the stop facilitates to determine the 0-point coordinate. The short form, which is ground to a height tolerance of ± 0,01 mm, can also be used for locating.

Your selection resulted in 14 hits

T-slot size [mm]
l1 [mm]
a -0.6 [mm]
d ±0.01 [mm]
h [mm]
l2 [mm]
Screw ISO 4762 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
T-slot size [mm]:
10 mm
l1 [mm]:
15 mm
a -0.6 [mm]:
10 mm
d ±0.01 [mm]:
20 mm
h [mm]:
6 mm
l2 [mm]:
8 mm
Screw ISO 4762 [mm]:
M6 x 25 mm
Article-No.:
23280.0110
CAD
Documents
Stops
  • T-slot size: 10 mm
  • l1 ±0.01: 15 mm
  • a -0.6: 10 mm
  • b h6: 10 mm
  • d ±0.01: 20 mm
  • h: 6 mm
  • l2: 8 mm
  • Screw ISO 4762: M6 x 25 mm
  • Weight: 53 g
show article view
Stops
T-slot size [mm]:
10 mm
l1 [mm]:
25 mm
a -0.6 [mm]:
10 mm
d ±0.01 [mm]:
20 mm
h [mm]:
6 mm
l2 [mm]:
8 mm
Screw ISO 4762 [mm]:
M6 x 35 mm
Article-No.:
23280.0210
CAD
Documents
Stops
  • T-slot size: 10 mm
  • l1 ±0.2: 25 mm
  • a -0.6: 10 mm
  • b h6: 10 mm
  • d ±0.01: 20 mm
  • h: 6 mm
  • l2: 8 mm
  • Screw ISO 4762: M6 x 35 mm
  • Weight: 76 g
show article view
Stops
T-slot size [mm]:
12 mm
l1 [mm]:
15 mm
a -0.6 [mm]:
12 mm
d ±0.01 [mm]:
20 mm
h [mm]:
6 mm
l2 [mm]:
8 mm
Screw ISO 4762 [mm]:
M6 x 25 mm
Article-No.:
23280.0112
CAD
Documents
Stops
  • T-slot size: 12 mm
  • l1 ±0.01: 15 mm
  • a -0.6: 12 mm
  • b h6: 12 mm
  • d ±0.01: 20 mm
  • h: 6 mm
  • l2: 8 mm
  • Screw ISO 4762: M6 x 25 mm
  • Weight: 59 g
show article view
Stops
T-slot size [mm]:
12 mm
l1 [mm]:
25 mm
a -0.6 [mm]:
12 mm
d ±0.01 [mm]:
20 mm
h [mm]:
6 mm
l2 [mm]:
8 mm
Screw ISO 4762 [mm]:
M6 x 35 mm
Article-No.:
23280.0212
CAD
Documents
Stops
  • T-slot size: 12 mm
  • l1 ±0.2: 25 mm
  • a -0.6: 12 mm
  • b h6: 12 mm
  • d ±0.01: 20 mm
  • h: 6 mm
  • l2: 8 mm
  • Screw ISO 4762: M6 x 35 mm
  • Weight: 82 g
show article view
Stops
T-slot size [mm]:
14 mm
l1 [mm]:
25 mm
a -0.6 [mm]:
14 mm
d ±0.01 [mm]:
32 mm
h [mm]:
8 mm
l2 [mm]:
9 mm
Screw ISO 4762 [mm]:
M8 x 35 mm
Article-No.:
23280.0114
CAD
Documents
Stops
  • T-slot size: 14 mm
  • l1 ±0.01: 25 mm
  • a -0.6: 14 mm
  • b h6: 14 mm
  • d ±0.01: 32 mm
  • h: 8 mm
  • l2: 9 mm
  • Screw ISO 4762: M8 x 35 mm
  • Weight: 203 g
show article view
Stops
T-slot size [mm]:
14 mm
l1 [mm]:
50 mm
a -0.6 [mm]:
14 mm
d ±0.01 [mm]:
32 mm
h [mm]:
8 mm
l2 [mm]:
9 mm
Screw ISO 4762 [mm]:
M8 x 60 mm
Article-No.:
23280.0214
CAD
Documents
Stops
  • T-slot size: 14 mm
  • l1 ±0.2: 50 mm
  • a -0.6: 14 mm
  • b h6: 14 mm
  • d ±0.01: 32 mm
  • h: 8 mm
  • l2: 9 mm
  • Screw ISO 4762: M8 x 60 mm
  • Weight: 354 g
show article view
Stops
T-slot size [mm]:
16 mm
l1 [mm]:
25 mm
a -0.6 [mm]:
16 mm
d ±0.01 [mm]:
32 mm
h [mm]:
8 mm
l2 [mm]:
10 mm
Screw ISO 4762 [mm]:
M8 x 45 mm
Article-No.:
23280.0116
CAD
Documents
Stops
  • T-slot size: 16 mm
  • l1 ±0.01: 25 mm
  • a -0.6: 16 mm
  • b h6: 16 mm
  • d ±0.01: 32 mm
  • h: 8 mm
  • l2: 10 mm
  • Screw ISO 4762: M8 x 45 mm
  • Weight: 221 g
show article view
Stops
T-slot size [mm]:
16 mm
l1 [mm]:
50 mm
a -0.6 [mm]:
16 mm
d ±0.01 [mm]:
32 mm
h [mm]:
8 mm
l2 [mm]:
10 mm
Screw ISO 4762 [mm]:
M8 x 70 mm
Article-No.:
23280.0216
CAD
Documents
Stops
  • T-slot size: 16 mm
  • l1 ±0.2: 50 mm
  • a -0.6: 16 mm
  • b h6: 16 mm
  • d ±0.01: 32 mm
  • h: 8 mm
  • l2: 10 mm
  • Screw ISO 4762: M8 x 70 mm
  • Weight: 378 g
show article view
Stops
T-slot size [mm]:
18 mm
l1 [mm]:
25 mm
a -0.6 [mm]:
18 mm
d ±0.01 [mm]:
40 mm
h [mm]:
10 mm
l2 [mm]:
15 mm
Screw ISO 4762 [mm]:
M10 x 50 mm
Article-No.:
23280.0118
CAD
Documents
Stops
  • T-slot size: 18 mm
  • l1 ±0.01: 25 mm
  • a -0.6: 18 mm
  • b h6: 18 mm
  • d ±0.01: 40 mm
  • h: 10 mm
  • l2: 15 mm
  • Screw ISO 4762: M10 x 50 mm
  • Weight: 367 g
show article view
Stops
T-slot size [mm]:
18 mm
l1 [mm]:
50 mm
a -0.6 [mm]:
18 mm
d ±0.01 [mm]:
40 mm
h [mm]:
10 mm
l2 [mm]:
15 mm
Screw ISO 4762 [mm]:
M10 x 75 mm
Article-No.:
23280.0218
CAD
Documents
Stops
  • T-slot size: 18 mm
  • l1 ±0.2: 50 mm
  • a -0.6: 18 mm
  • b h6: 18 mm
  • d ±0.01: 40 mm
  • h: 10 mm
  • l2: 15 mm
  • Screw ISO 4762: M10 x 75 mm
  • Weight: 615 g
show article view
Stops
T-slot size [mm]:
22 mm
l1 [mm]:
25 mm
a -0.6 [mm]:
20 mm
d ±0.01 [mm]:
40 mm
h [mm]:
14 mm
l2 [mm]:
15 mm
Screw ISO 4762 [mm]:
M10 x 55 mm
Article-No.:
23280.0122
CAD
Documents
Stops
  • T-slot size: 22 mm
  • l1 ±0.01: 25 mm
  • a -0.6: 20 mm
  • b h6: 22 mm
  • d ±0.01: 40 mm
  • h: 14 mm
  • l2: 15 mm
  • Screw ISO 4762: M10 x 55 mm
  • Weight: 440 g
show article view
Stops
T-slot size [mm]:
22 mm
l1 [mm]:
50 mm
a -0.6 [mm]:
20 mm
d ±0.01 [mm]:
40 mm
h [mm]:
14 mm
l2 [mm]:
15 mm
Screw ISO 4762 [mm]:
M10 x 80 mm
Article-No.:
23280.0222
CAD
Documents
Stops
  • T-slot size: 22 mm
  • l1 ±0.2: 50 mm
  • a -0.6: 20 mm
  • b h6: 22 mm
  • d ±0.01: 40 mm
  • h: 14 mm
  • l2: 15 mm
  • Screw ISO 4762: M10 x 80 mm
  • Weight: 716 g
show article view
Stops
T-slot size [mm]:
28 mm
l1 [mm]:
25 mm
a -0.6 [mm]:
22 mm
d ±0.01 [mm]:
46 mm
h [mm]:
16 mm
l2 [mm]:
20 mm
Screw ISO 4762 [mm]:
M12 x 60 mm
Article-No.:
23280.0128
CAD
Documents
Stops
  • T-slot size: 28 mm
  • l1 ±0.01: 25 mm
  • a -0.6: 22 mm
  • b h6: 28 mm
  • d ±0.01: 46 mm
  • h: 16 mm
  • l2: 20 mm
  • Screw ISO 4762: M12 x 60 mm
  • Weight: 661 g
show article view
Stops
T-slot size [mm]:
28 mm
l1 [mm]:
50 mm
a -0.6 [mm]:
22 mm
d ±0.01 [mm]:
46 mm
h [mm]:
16 mm
l2 [mm]:
20 mm
Screw ISO 4762 [mm]:
M12 x 90 mm
Article-No.:
23280.0228
CAD
Documents
Stops
  • T-slot size: 28 mm
  • l1 ±0.2: 50 mm
  • a -0.6: 22 mm
  • b h6: 28 mm
  • d ±0.01: 46 mm
  • h: 16 mm
  • l2: 20 mm
  • Screw ISO 4762: M12 x 90 mm
  • Weight: 1259 g
show article view
Stops

Material

Stop

  • Steel, case-hardened, ground

Holding plate

  • Steel, blackened

Screw

  • Steel, quality 8.8 (ISO 4762)
Title
Category
Type
Direct download
Download basket
Datasheet EH 23280. Stops – cylindrical
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.