Stops

EH 23281.

With the stop a flexible stop for a workpiece can be realised.

Together with a grub screw (e.g. EH 22540.), a workpiece can be mounted and aligned.

The grub screw should be secured in position with a hexagon nut.

Suitable for clamping devices M 20 - M 24.

Your selection resulted in 1 hits

d1 [mm]
l1 [mm]
l2 [mm]
s [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
d1 [mm]:
M20
l1 [mm]:
85 mm
l2 [mm]:
60 mm
s [mm]:
65 mm
Article-No.:
23281.0024
CAD
Documents
Stops
  • d1: M20
  • d2: 26 mm
  • d3: 38 mm
  • l1: 85 mm
  • l2: 60 mm
  • l3: 20 mm
  • s: 65 mm
  • e: 70 mm
  • Weight: 1659 g
show article view
Stops

Material

  • Steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 23281. Stops
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.