Clamping Claws

EH 23290.

The clamping claws are designated for the installation in clamping chucks and fixtures. Only a counterbore or rather a nut with threaded hole is needed for the installation. The sharp edges of the clamping claw are impressed in the workpiece and therefore they avoid a lateral and horizontal movement.

The stop can be used for the positioning of workpieces.

Your selection resulted in 5 hits

Version
picture
l [mm]
h1 [mm]
s [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
clamping claw, round
picture:
1
l [mm]:
-
h1 [mm]:
9.53 mm
s [mm]:
1.5 – 3 mm
Article-No.:
23290.0100
CAD
Documents
Clamping Claws
  • clamping claw, round – picture 1
  • h1: 9.53 mm
  • h2: ~ 5.9 mm
  • s: 1.5 mm – 3 mm
  • WS: 4 mm
  • Weight: 20 g
show article view
Clamping Claws
Version:
clamping claw
picture:
2
l [mm]:
12.7 mm
h1 [mm]:
6.35 mm
s [mm]:
1.5 – 1.9 mm
Article-No.:
23290.0101
CAD
Documents
Clamping Claws
  • clamping claw – picture 2
  • h1: 6.35 mm
  • l: 12.7 mm
  • h2: ~ 6 mm
  • s: 1.5 mm – 1.9 mm
  • WS: 3 mm
  • Weight: 12 g
show article view
Clamping Claws
Version:
clamping claw
picture:
2
l [mm]:
19.05 mm
h1 [mm]:
7.92 mm
s [mm]:
1.5 – 3 mm
Article-No.:
23290.0102
CAD
Documents
Clamping Claws
  • clamping claw – picture 2
  • h1: 7.92 mm
  • l: 19.05 mm
  • h2: ~ 8.1 mm
  • s: 1.5 mm – 3 mm
  • WS: 3 mm
  • Weight: 22 g
show article view
Clamping Claws
Version:
clamping claw
picture:
2
l [mm]:
25.4 mm
h1 [mm]:
7.92 mm
s [mm]:
1.5 – 3 mm
Article-No.:
23290.0103
CAD
Documents
Clamping Claws
  • clamping claw – picture 2
  • h1: 7.92 mm
  • l: 25.4 mm
  • h2: ~ 8.1 mm
  • s: 1.5 mm – 3 mm
  • WS: 3 mm
  • Weight: 31 g
show article view
Clamping Claws
Version:
stop
picture:
3
l [mm]:
12.7 mm
h1 [mm]:
6.35 mm
s [mm]:
-
Article-No.:
23290.0104
CAD
Documents
Clamping Claws
  • stop – picture 3
  • h1: 6.35 mm
  • l: 12.7 mm
  • h2: ~ 6 mm
  • WS: 3 mm
  • Weight: 9.5 g
show article view
Clamping Claws

Material

  • Steel, hardened, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 23290. Clamping Claws
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.