Eccentric Quick Clamps with female thread

EH 23390.

For quick and easy clamping and releasing of workpieces.

When using the "adjustable" design (picture 2) the lever position can be moved.

Your selection resulted in 12 hits

Version
picture
Material
l [mm]
d1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with female thread
picture:
1
Material:
Steel, zinc-plated by galvanization
l [mm]:
63 mm
d1 [mm]:
M5
Article-No.:
23390.0003
CAD
Documents
Eccentric Quick Clamps
  • with female thread – picture 1, Steel
  • l: 63 mm
  • d1: M5
  • d3: 16 mm
  • d5: 18.5 mm
  • h2 max.: 16.4 mm
  • b: 16 mm
  • t1: 13 mm
  • t2 min. in clamping position: 3 mm
  • Stroke s at 90° lever position: 0.75 mm
  • Operating temperature range max.: 80 °C
  • Weight: 60 g
show article view
Eccentric Quick Clamps
Version:
with female thread
picture:
1
Material:
Steel, zinc-plated by galvanization
l [mm]:
63 mm
d1 [mm]:
M6
Article-No.:
23390.0001
CAD
Documents
Eccentric Quick Clamps
  • with female thread – picture 1, Steel
  • l: 63 mm
  • d1: M6
  • d3: 16 mm
  • d5: 18.5 mm
  • h2 max.: 16.4 mm
  • b: 16 mm
  • t1: 13 mm
  • t2 min. in clamping position: 3 mm
  • Stroke s at 90° lever position: 0.75 mm
  • Operating temperature range max.: 80 °C
  • Weight: 58 g
show article view
Eccentric Quick Clamps
Version:
with female thread
picture:
1
Material:
Steel, zinc-plated by galvanization
l [mm]:
82 mm
d1 [mm]:
M8
Article-No.:
23390.0002
CAD
Documents
Eccentric Quick Clamps
  • with female thread – picture 1, Steel
  • l: 82 mm
  • d1: M8
  • d3: 20 mm
  • d5: 22.5 mm
  • h2 max.: 19.5 mm
  • b: 20 mm
  • t1: 15 mm
  • t2 min. in clamping position: 3.7 mm
  • Stroke s at 90° lever position: 1 mm
  • Operating temperature range max.: 80 °C
  • Weight: 118 g
show article view
Eccentric Quick Clamps
Version:
with female thread, adjustable
picture:
2
Material:
Steel, zinc-plated by galvanization
l [mm]:
63 mm
d1 [mm]:
M5
Article-No.:
23390.0103
CAD
Documents
Eccentric Quick Clamps
  • with female thread, adjustable – picture 2, Steel
  • l: 63 mm
  • d1: M5
  • d3: 16 mm
  • d4: 19 mm
  • h2 max.: 16.4 mm
  • b: 16 mm
  • Regulatingrange h3 min.: 1.5 mm
  • t1: 13 mm
  • t2 min. in clamping position: 3 mm
  • Stroke s at 90° lever position: 0.75 mm
  • Operating temperature range max.: 80 °C
  • Weight: 66 g
show article view
Eccentric Quick Clamps
Version:
with female thread, adjustable
picture:
2
Material:
Steel, zinc-plated by galvanization
l [mm]:
63 mm
d1 [mm]:
M6
Article-No.:
23390.0101
CAD
Documents
Eccentric Quick Clamps
  • with female thread, adjustable – picture 2, Steel
  • l: 63 mm
  • d1: M6
  • d3: 16 mm
  • d4: 19 mm
  • h2 max.: 16.4 mm
  • b: 16 mm
  • Regulatingrange h3 min.: 1.5 mm
  • t1: 13 mm
  • t2 min. in clamping position: 3 mm
  • Stroke s at 90° lever position: 0.75 mm
  • Operating temperature range max.: 80 °C
  • Weight: 65 g
show article view
Eccentric Quick Clamps
Version:
with female thread, adjustable
picture:
2
Material:
Steel, zinc-plated by galvanization
l [mm]:
82 mm
d1 [mm]:
M8
Article-No.:
23390.0102
CAD
Documents
Eccentric Quick Clamps
  • with female thread, adjustable – picture 2, Steel
  • l: 82 mm
  • d1: M8
  • d3: 20 mm
  • d4: 25 mm
  • h2 max.: 19.5 mm
  • b: 20 mm
  • Regulatingrange h3 min.: 2.5 mm
  • t1: 15 mm
  • t2 min. in clamping position: 3.7 mm
  • Stroke s at 90° lever position: 1 mm
  • Operating temperature range max.: 80 °C
  • Weight: 131 g
show article view
Eccentric Quick Clamps
Version:
with female thread
picture:
1
Material:
Stainless steel 1.4305
l [mm]:
63 mm
d1 [mm]:
M5
Article-No.:
23390.0203
CAD
Documents
Eccentric Quick Clamps
  • with female thread – picture 1, Stainless steel
  • l: 63 mm
  • d1: M5
  • d3: 16 mm
  • d5: 18.5 mm
  • h2 max.: 16.4 mm
  • b: 16 mm
  • t1: 13 mm
  • t2 min. in clamping position: 3 mm
  • Stroke s at 90° lever position: 0.75 mm
  • Operating temperature range max.: 80 °C
  • Weight: 60 g
show article view
Eccentric Quick Clamps
Version:
with female thread
picture:
1
Material:
Stainless steel 1.4305
l [mm]:
63 mm
d1 [mm]:
M6
Article-No.:
23390.0201
CAD
Documents
Eccentric Quick Clamps
  • with female thread – picture 1, Stainless steel
  • l: 63 mm
  • d1: M6
  • d3: 16 mm
  • d5: 18.5 mm
  • h2 max.: 16.4 mm
  • b: 16 mm
  • t1: 13 mm
  • t2 min. in clamping position: 3 mm
  • Stroke s at 90° lever position: 0.75 mm
  • Operating temperature range max.: 80 °C
  • Weight: 58 g
show article view
Eccentric Quick Clamps
Version:
with female thread
picture:
1
Material:
Stainless steel 1.4305
l [mm]:
82 mm
d1 [mm]:
M8
Article-No.:
23390.0202
CAD
Documents
Eccentric Quick Clamps
  • with female thread – picture 1, Stainless steel
  • l: 82 mm
  • d1: M8
  • d3: 20 mm
  • d5: 22.5 mm
  • h2 max.: 19.5 mm
  • b: 20 mm
  • t1: 15 mm
  • t2 min. in clamping position: 3.7 mm
  • Stroke s at 90° lever position: 1 mm
  • Operating temperature range max.: 80 °C
  • Weight: 118 g
show article view
Eccentric Quick Clamps
Version:
with female thread, adjustable
picture:
2
Material:
Stainless steel 1.4305
l [mm]:
63 mm
d1 [mm]:
M5
Article-No.:
23390.0303
CAD
Documents
Eccentric Quick Clamps
  • with female thread, adjustable – picture 2, Stainless steel
  • l: 63 mm
  • d1: M5
  • d3: 16 mm
  • d4: 19 mm
  • h2 max.: 16.4 mm
  • b: 16 mm
  • Regulatingrange h3 min.: 1.5 mm
  • t1: 13 mm
  • t2 min. in clamping position: 3 mm
  • Stroke s at 90° lever position: 0.75 mm
  • Operating temperature range max.: 80 °C
  • Weight: 66 g
show article view
Eccentric Quick Clamps
Version:
with female thread, adjustable
picture:
2
Material:
Stainless steel 1.4305
l [mm]:
63 mm
d1 [mm]:
M6
Article-No.:
23390.0301
CAD
Documents
Eccentric Quick Clamps
  • with female thread, adjustable – picture 2, Stainless steel
  • l: 63 mm
  • d1: M6
  • d3: 16 mm
  • d4: 19 mm
  • h2 max.: 16.4 mm
  • b: 16 mm
  • Regulatingrange h3 min.: 1.5 mm
  • t1: 13 mm
  • t2 min. in clamping position: 3 mm
  • Stroke s at 90° lever position: 0.75 mm
  • Operating temperature range max.: 80 °C
  • Weight: 65 g
show article view
Eccentric Quick Clamps
Version:
with female thread, adjustable
picture:
2
Material:
Stainless steel 1.4305
l [mm]:
82 mm
d1 [mm]:
M8
Article-No.:
23390.0302
CAD
Documents
Eccentric Quick Clamps
  • with female thread, adjustable – picture 2, Stainless steel
  • l: 82 mm
  • d1: M8
  • d3: 20 mm
  • d4: 25 mm
  • h2 max.: 19.5 mm
  • b: 20 mm
  • Regulatingrange h3 min.: 2.5 mm
  • t1: 15 mm
  • t2 min. in clamping position: 3.7 mm
  • Stroke s at 90° lever position: 1 mm
  • Operating temperature range max.: 80 °C
  • Weight: 131 g
show article view
Eccentric Quick Clamps

Material

Support washer

  • Thermoplastic PA, glass-fiber reinforced
  • Thermoplastic POM, glass-fiber reinforced

Lever

  • Zinc die-cast, plastic coated, black, similar to RAL 9005

Threaded part

  • Steel, zinc-plated by galvanization
  • Stainless steel 1.4305

Inner parts

  • Steel, zinc-plated by galvanization
  • Stainless steel 1.4305

Adjusting nut

  • Steel, zinc-plated by galvanization
  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet EH 23390. Eccentric Quick Clamps – with female thread