Eccentric Clamping Modules with shaft location

EH 23410.

The clamping effect remains unchanged and is self-locking in any angle position.

Your selection resulted in 3 hits

d1 [mm]
d2 H9 [mm]
b1 -0.05 -0.15 [mm]
d3 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
d1 [mm]:
24 mm
d2 H9 [mm]:
8 mm
b1 -0.05 -0.15 [mm]:
13 mm
d3 [mm]:
M6
Article-No.:
23410.0210
CAD
Documents
Eccentric Clamping Modules
  • d1: 24 mm
  • d2 H9: 8 mm
  • b1 -0.05 -0.15: 13 mm
  • b2: 11 mm
  • d3: M6
  • l: 28 mm
  • r1: 12 mm
  • r2: 13.32 mm
  • r3: 14.64 mm
  • r4: 15.3 mm
  • s: 3.3 mm
  • t: 9 mm
  • d4 Gear lever handle Ø EH 24350.: 8 mm
  • Weight: 50 g
show article view
Eccentric Clamping Modules
d1 [mm]:
30 mm
d2 H9 [mm]:
10 mm
b1 -0.05 -0.15 [mm]:
15 mm
d3 [mm]:
M8
Article-No.:
23410.0220
CAD
Documents
Eccentric Clamping Modules
  • d1: 30 mm
  • d2 H9: 10 mm
  • b1 -0.05 -0.15: 15 mm
  • b2: 13 mm
  • d3: M8
  • l: 32 mm
  • r1: 15 mm
  • r2: 16.65 mm
  • r3: 18.3 mm
  • r4: 19.12 mm
  • s: 4.1 mm
  • t: 12 mm
  • d4 Gear lever handle Ø EH 24350.: 10 mm
  • Weight: 100 g
show article view
Eccentric Clamping Modules
d1 [mm]:
35 mm
d2 H9 [mm]:
12 mm
b1 -0.05 -0.15 [mm]:
17 mm
d3 [mm]:
M10
Article-No.:
23410.0230
CAD
Documents
Eccentric Clamping Modules
  • d1: 35 mm
  • d2 H9: 12 mm
  • b1 -0.05 -0.15: 17 mm
  • b2: 15 mm
  • d3: M10
  • l: 36 mm
  • r1: 17.5 mm
  • r2: 19.42 mm
  • r3: 21.34 mm
  • r4: 22.31 mm
  • s: 4.8 mm
  • t: 15 mm
  • d4 Gear lever handle Ø EH 24350.: 12 mm
  • Weight: 150 g
show article view
Eccentric Clamping Modules

Material

  • Sintered steel, case-hardened

References

Possible applications in combination with e.g. gear lever handles EH 24350.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23410. Eccentric Clamping Modules – with shaft location
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

Further products
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.