Drop-mallets
non-rebound

EH 3408.

Halder's 3408 series offers drop-mallets in a variety of sizes ranging from D20mm to D50mm.

Drop-mallets are, in effect, soft-face mallets without a handle, allowing the user to hold the hammer head directly in the hand. Suitable for use in situations where limited accessibility makes it impossible to work with a mallet, they are also ideal for applying exactly the amount of impact force that is needed for striking the workpiece with perfect precision and for working with minimum force.

These little helpers are fitted on both ends with replaceable, noise-dampening, very wear-resistant and splinter-proof heads made of special nylon.

They are non-rebound tools thanks to their steel shot filling. The resulting effect is that the energy of the steel shot is transferred with a slight delay when the mallet's contact surface hits the workpiece. The reduced rebound lets the impact energy be absorbed with perfect efficiency, allowing for work with reduced strain on the joints and low noise.

Product features:

  • Non-rebound.
  • Both ends are equipped with replaceable heads made of a special nylon that is very wear-resistant and splinter-proof.
  • Allow for gentle work with low noise and minimum force.
  • Exact application of the impact force needed.
  • Solutions for environments of limited accessibility.
  • Available in sizes of D20mm to D50mm.

Application Areas

Assembly, repair and maintenance in an environment of limited accessibility

Your selection resulted in 4 hits

Ø [mm]
lklopf [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
20 mm
lklopf [mm]:
150 mm
gewicht [g]:
215 g
Article-No.:
3408.020
Drop-mallets
  • Ø: 20 mm
  • lklopf : 150 mm
  • Length x Width x Height: 150 mm x 20 mm x 20 mm
  • Weight: 215 g
  • GTIN: 4030618302087
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-07-02
show article view
Ø [mm]:
30 mm
lklopf [mm]:
155 mm
gewicht [g]:
470 g
Article-No.:
3408.030
Drop-mallets
  • Ø: 30 mm
  • lklopf : 155 mm
  • Length x Width x Height: 155 mm x 30 mm x 30 mm
  • Weight: 470 g
  • GTIN: 4030618302100
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-07-02
show article view
Ø [mm]:
40 mm
lklopf [mm]:
160 mm
gewicht [g]:
785 g
Article-No.:
3408.040
Drop-mallets
  • Ø: 40 mm
  • lklopf : 160 mm
  • Length x Width x Height: 160 mm x 40 mm x 40 mm
  • Weight: 785 g
  • GTIN: 4030618302124
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-07-02
show article view
Ø [mm]:
50 mm
lklopf [mm]:
165 mm
gewicht [g]:
1250 g
Article-No.:
3408.050
Drop-mallets
  • Ø: 50 mm
  • lklopf : 165 mm
  • Length x Width x Height: 165 mm x 50 mm x 50 mm
  • Weight: 1250 g
  • GTIN: 4030618302148
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-07-02
show article view

Material

Inserts

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • Oil and grease resistant

Assembly

Nylon inserts replaceable

Further products

Title
Category
Type
Direct download
Download basket
Datasheet EH 3408. Drop-mallets – non-rebound
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SUPERCRAFT inserts
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.