We manufacture detent pins in metric and INCH-dimensions (from diameter 3/16" / 5 mm) on customer request. We can deliver the following standard versions within a short time:
- Detent Pins with Shoulder
- Detent Pins without Shoulder
Optionally the detent pins can be provided with pull-ring.
Other versions on request.
As accessories we offer warning streamers and retaining cables.