Retrieval Units with Sensor - EH 22810.
The monitoring unit is used to verify the position of a workpiece. The unit can be easily installed and removed from a fixture in combination with other seating elements.
A compact sensor checks whether a workpiece makes contact at specific positions.
The system can be extended to monitor multiple positions. The information is output via an electrical signal. The signal can be transmitted both via a cable or radio connection. The wireless connection requires an additional transceiver unit including antenna.
• Improved process reliability
• Automatic workpiece monitoring
• Enhanced error detection
• Option to connect to a machine control
• Optional wireless monitoring
Possible Combinations
Following seating elements can be combined with the retrieval unit:
Retrieval Units (Online Shop)