SIMPLEX 软面槌,50 至 40  
带有铸造钢外壳和高品质木柄  

EH 3001.

超大的锤面,尽可能保护 精细表面的工件不受到磨 损。

This SIMPLEX soft-face mallet of the 3001 series comes with special D50mm inserts that are built into the D40mm housing. The oversized contact surfaces provide maximum protection during the gentle processing of workpieces with sensitive surfaces.

This model is equipped with the TPE-soft insert (3201.051) on either side. This insert is the softest insert of the SIMPLEX line and offers strong impact cushioning for work requiring a light touch. Unlike conventional rubber mallets, it does not leave behind any undesired black marring.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources. 

Product features:

  • SIMPLEX soft-face mallet with TPE-soft inserts (blue, soft, no marring, strong impact cushioning) on both sides.
  • Oversized D50mm contact surfaces are built into the D40mm housing: maximum protection during work on sensitive surfaces.
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
应用区域

地板铺设,路边石铺设,家具装配,干墙施工,门窗制作,钳工工作

材质 

入子

  • TPE 软,蓝色   
  • 不毁损的  
  • 软的 

外壳

  • 铸铁 

把手

  • 木材 
Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
品项品号.
可用
Ø [mm]:
50 mm
[[LKOPF]] [mm]:
110 mm
[[LHGES]] [mm]:
330 mm
[[GEWICHT]] [g]:
680 g
品项品号.:
3001.051
SIMPLEX 软面槌,50 至 40  
  • Ø: 50 mm
  • lkopf : 110 mm
  • lhges : 330 mm
  • 重量: 680 g
More details
标题
分类
类型
直接下载
下载栏
SIMPLEX soft-face mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Application Matrix Soft-face Mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Assembly Instructions SIMPLEX
分类:
操作说明书 
类型:
PDF
直接下载:
下载栏:
下载栏
Areas of application hand tools
分类:
Infomation material
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 3001. SIMPLEX 软面槌,50 至 40   – 带有铸造钢外壳和高品质木柄  
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏