SIMPLEX 软面锤 
带有铝外壳和高品质木头手柄 

EH 3112.

The SIMPLEX series 3112 is available with the popular insert combination of TPE-soft / composite rubber.

The blue TPE-soft insert (series 3201) is the softest insert of the SIMPLEX line and offers strong impact cushioning for work requiring a light touch. Unlike conventional rubber mallets, it does not leave behind any undesired black marring.

Ultra low-wear, impact cushioning and odourless, the medium hard rubber insert (series 3202) offers a much longer service life than a conventional rubber hammer.

The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force. This makes it a cinch to process materials that break easily.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in sizes ranging from D30mm to D60mm.

Product features:

  • SIMPLEX soft-face mallet with the insert combination of TPE-soft (blue, soft, no marring) / composite rubber (black, medium hard, impact cushioning, odourless, low-wear).
  • The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force (ideal of work on materials that break easily).
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in sizes of D30mm to D60mm
应用区域

园艺和园林绿化,路面铺砌,地砖铺覆,天然石材设置,路边石设置,石造和楼梯工程,鹰架和帐篷建造,石墙建造,锋利的工件组装,家具组装,窗门建造,预製的房屋建造,细木工工作,木工,汽车卡车的组装和维修工作,保养和维修

材质 

入子 1 

  • TPE 软,蓝色   
  • 不毁损的  
  • 软的 

入子 2 

  • 合成橡胶,黑色 
  • 中硬 
  • 冲击缓冲   
  • 无臭 
  • 低磨损 

外壳

  • 铝 

把手

  • 木材 
Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
品项品号.
可用
Ø [mm]:
30 mm
[[LKOPF]] [mm]:
90 mm
[[LHGES]] [mm]:
295 mm
[[GEWICHT]] [g]:
208 g
品项品号.:
3112.030
SIMPLEX 软面锤 
  • Ø: 30 mm
  • lkopf : 90 mm
  • lhges : 295 mm
  • 重量: 208 g
More details
Ø [mm]:
40 mm
[[LKOPF]] [mm]:
115 mm
[[LHGES]] [mm]:
325 mm
[[GEWICHT]] [g]:
382 g
品项品号.:
3112.040
SIMPLEX 软面锤 
  • Ø: 40 mm
  • lkopf : 115 mm
  • lhges : 325 mm
  • 重量: 382 g
More details
Ø [mm]:
50 mm
[[LKOPF]] [mm]:
135 mm
[[LHGES]] [mm]:
370 mm
[[GEWICHT]] [g]:
675 g
品项品号.:
3112.050
SIMPLEX 软面锤 
  • Ø: 50 mm
  • lkopf : 135 mm
  • lhges : 370 mm
  • 重量: 675 g
More details
Ø [mm]:
60 mm
[[LKOPF]] [mm]:
150 mm
[[LHGES]] [mm]:
405 mm
[[GEWICHT]] [g]:
885 g
品项品号.:
3112.060
SIMPLEX 软面锤 
  • Ø: 60 mm
  • lkopf : 150 mm
  • lhges : 405 mm
  • 重量: 885 g
More details
标题
分类
类型
直接下载
下载栏
SIMPLEX soft-face mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Application Matrix Soft-face Mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Assembly Instructions SIMPLEX
分类:
操作说明书 
类型:
PDF
直接下载:
下载栏:
下载栏
Areas of application hand tools
分类:
Infomation material
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 3112. SIMPLEX 软面锤  – 带有铝外壳和高品质木头手柄 
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏