SIMPLEX 软面锤 
带有铝外壳和高品质木头手柄 

EH 3128.

The SIMPLEX series 3128 comes with the insert combination of composite rubber / nylon.

Ultra low-wear, impact cushioning and odourless, the medium hard rubber insert (series 3202) offers a much longer service life than a conventional rubber hammer.

The nylon insert (series 3208) offers outstanding impact qualities and is guaranteed to combine maximum strength with unique durability. It is made of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures. Moreover, it is also oil and grease resistant.

The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force. This makes it a cinch to process materials that break easily. It also makes the soft-face mallet a tool with minimum weight that is easy to carry along.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in sizes ranging from D30mm to D60mm.

Product features:

  • SIMPLEX soft-face mallet with the insert combination of composite rubber (black, medium hard, impact cushioning, odourless, low-wear) / nylon (white, hard, very wear-resistant, no chipping even in sub-zero temperatures, oil and grease resistant).
  • The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force (ideal of work on materials that break easily).
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in sizes of D30mm to D60mm.
应用区域

园艺和园林绿化,路面铺砌,路边石铺砌,石造和楼梯工程,鹰架和帐篷搭建,门厅建造,钢铁工程,鹰架建造,工件接合,锋利工件组装,房屋组合,模具製造,工厂建造,板金工程,预製房屋建筑,木工,汽车和卡车的装配和修理,围栏建设,保养和维修 

材质 

入子 1 

  • 合成橡胶,黑色 
  • 中硬 
  • 冲击缓冲   
  • 无臭 
  • 低磨损 

入子 2 

  • 尼龙,白色 
  • 中高硬度锤击
  • 非常耐磨  
  • 无碎屑 (即使温度低于0)  
  • 油和油脂抗性  

外壳

  • 铝 

把手

  • 木材 
Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
品项品号.
可用
Ø [mm]:
30 mm
[[LKOPF]] [mm]:
90 mm
[[LHGES]] [mm]:
295 mm
[[GEWICHT]] [g]:
211 g
品项品号.:
3128.030
SIMPLEX 软面锤 
  • Ø: 30 mm
  • lkopf : 90 mm
  • lhges : 295 mm
  • 重量: 211 g
More details
Ø [mm]:
40 mm
[[LKOPF]] [mm]:
115 mm
[[LHGES]] [mm]:
325 mm
[[GEWICHT]] [g]:
400 g
品项品号.:
3128.040
SIMPLEX 软面锤 
  • Ø: 40 mm
  • lkopf : 115 mm
  • lhges : 325 mm
  • 重量: 400 g
More details
Ø [mm]:
50 mm
[[LKOPF]] [mm]:
135 mm
[[LHGES]] [mm]:
370 mm
[[GEWICHT]] [g]:
705 g
品项品号.:
3128.050
SIMPLEX 软面锤 
  • Ø: 50 mm
  • lkopf : 135 mm
  • lhges : 370 mm
  • 重量: 705 g
More details
Ø [mm]:
60 mm
[[LKOPF]] [mm]:
150 mm
[[LHGES]] [mm]:
405 mm
[[GEWICHT]] [g]:
945 g
品项品号.:
3128.060
SIMPLEX 软面锤 
  • Ø: 60 mm
  • lkopf : 150 mm
  • lhges : 405 mm
  • 重量: 945 g
More details
标题
分类
类型
直接下载
下载栏
SIMPLEX soft-face mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Application Matrix Soft-face Mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Assembly Instructions SIMPLEX
分类:
操作说明书 
类型:
PDF
直接下载:
下载栏:
下载栏
Areas of application hand tools
分类:
Infomation material
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 3128. SIMPLEX 软面锤  – 带有铝外壳和高品质木头手柄 
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏