SIMPLEX 软面槌,50 至 40  
带有铝外壳和高品质木头手柄 

EH 3117.

This SIMPLEX soft-face mallet comes with special D50mm inserts that are built into the D40mm housing. The oversized contact surfaces provide maximum protection during the gentle processing of workpieces with sensitive surfaces. This model is available with the insert combination of TPE-soft / superplastic.

The blue TPE-soft insert (series 3201) is the softest insert of the SIMPLEX line and offers strong impact cushioning for work requiring a light touch. Unlike conventional rubber mallets, it does not leave behind any undesired black marring.

The superplastic insert (series 3207) allows for a more powerful impact force than the rubber insert. It is a medium hard plastic insert made of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable.

The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force. This makes it a cinch to process materials that break easily. It also makes the soft-face mallet a tool with minimum weight that is easy to carry along.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Product features:

  • SIMPLEX soft-face mallet with the insert combination of TPE-soft (blue, soft, no marring) / superplastic (white, medium hard, very durable).
  • Oversized D50mm contact surfaces are built into the D40mm housing: maximum protection during work on sensitive surfaces.
  • The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force (ideal of work on materials that break easily).
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
应用区域

定位轻/精密工件,原型,家具装配,镶嵌,在敏感环境中驱动配件

材质 

入子 1 

  • TPE 软,蓝色   
  • 不毁损的  
  • 软的 

入子 2 

  • 超级塑胶,白色  
  • 中硬 
  • 很耐用  
  • 耐磨  

外壳

  • 铝 

把手

  • 木材 
Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
品项品号.
可用
Ø [mm]:
50 mm
[[LKOPF]] [mm]:
110 mm
[[LHGES]] [mm]:
330 mm
[[GEWICHT]] [g]:
430 g
品项品号.:
3117.051
SIMPLEX 软面槌,50 至 40  
  • Ø: 50 mm
  • lkopf : 110 mm
  • lhges : 330 mm
  • 重量: 430 g
More details
标题
分类
类型
直接下载
下载栏
SIMPLEX soft-face mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Application Matrix Soft-face Mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Assembly Instructions SIMPLEX
分类:
操作说明书 
类型:
PDF
直接下载:
下载栏:
下载栏
Areas of application hand tools
分类:
Infomation material
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 3117. SIMPLEX 软面槌,50 至 40   – 带有铝外壳和高品质木头手柄 
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏
SIMPLEX soft-face mallets, 50:40
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏