SIMPLEX 软面锤 
带有强化铸造钢的外壳以及玻璃纤维手柄  

EH 3727.

The SIMPLEX series 3727 comes with the insert combination of composite rubber / superplastic.

Ultra low-wear, impact cushioning and odourless, the medium hard rubber insert (series 3202) offers a much longer service life than a conventional rubber hammer.

The superplastic insert (series 3207) allows for a more powerful impact force than the rubber insert. It is a medium hard plastic insert made of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable.

The black, reinforced cast steel housing provides for greater stability thanks to the enlarged wall thicknesses and struts. The increase in weight ensures greater impact force.

Extremely rugged and durable, the fibre glass handle offers exceptional break resistance. It is shaped ergonomically and includes a non-slip handle. It possesses a smooth surface and is inorganic (non-sensitive to moisture).

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in sizes ranging from D30mm to D80mm and as a sledge hammer (3727.081).

Product features:

  • SIMPLEX soft-face mallet with the insert combination of composite rubber (black, medium hard, impact cushioning, odourless, low-wear) / superplastic (white, medium hard, very durable).
  • Reinforced cast steel housing with great stability boosts impact force by adding weight.
  • Exceptionally rugged and durable fibre glass handle with non-slip grip, inorganic (non-sensitive to moisture).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in sizes ranging from D30mm to D80mm and as a sledge hammer
应用区域

园艺和园林绿化,路面铺砌,路边石铺砌,石造和楼梯工程,鹰架和帐篷搭建,锐利边缘的工件组装,板金工程,家具组装,窗门建造,预造房屋兴建,细木工工作,木工,汽车和卡车的装配和修理,篱笆工程,驱动钢楔,带马达的手动木头收割,保养和维修

材质 

入子 1 

  • 合成橡胶,黑色 
  • 中硬 
  • 冲击缓冲   
  • 无臭 
  • 低磨损 

入子 2 

  • 超级塑胶,白色  
  • 中硬 
  • 很耐用  
  • 耐磨  

外壳

  • 强化铸铁,黑色 

把手

  • 玻璃纤维套上橡胶把手 
Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
品项品号.
可用
Ø [mm]:
30 mm
[[LKOPF]] [mm]:
90 mm
[[LHGES]] [mm]:
300 mm
[[GEWICHT]] [g]:
452 g
品项品号.:
3727.030
SIMPLEX 软面锤 
  • Ø: 30 mm
  • lkopf : 90 mm
  • lhges : 300 mm
  • 重量: 452 g
More details
Ø [mm]:
40 mm
[[LKOPF]] [mm]:
115 mm
[[LHGES]] [mm]:
330 mm
[[GEWICHT]] [g]:
875 g
品项品号.:
3727.040
SIMPLEX 软面锤 
  • Ø: 40 mm
  • lkopf : 115 mm
  • lhges : 330 mm
  • 重量: 875 g
More details
Ø [mm]:
50 mm
[[LKOPF]] [mm]:
135 mm
[[LHGES]] [mm]:
330 mm
[[GEWICHT]] [g]:
1225 g
品项品号.:
3727.050
SIMPLEX 软面锤 
  • Ø: 50 mm
  • lkopf : 135 mm
  • lhges : 330 mm
  • 重量: 1225 g
More details
Ø [mm]:
60 mm
[[LKOPF]] [mm]:
150 mm
[[LHGES]] [mm]:
410 mm
[[GEWICHT]] [g]:
1785 g
品项品号.:
3727.060
SIMPLEX 软面锤 
  • Ø: 60 mm
  • lkopf : 150 mm
  • lhges : 410 mm
  • 重量: 1785 g
More details
Ø [mm]:
80 mm
[[LKOPF]] [mm]:
175 mm
[[LHGES]] [mm]:
490 mm
[[GEWICHT]] [g]:
3315 g
品项品号.:
3727.080
SIMPLEX 软面锤 
  • Ø: 80 mm
  • lkopf : 175 mm
  • lhges : 490 mm
  • 重量: 3315 g
More details
标题
分类
类型
直接下载
下载栏
SIMPLEX soft-face mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Application Matrix Soft-face Mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Assembly Instructions SIMPLEX
分类:
操作说明书 
类型:
PDF
直接下载:
下载栏:
下载栏
Areas of application hand tools
分类:
Infomation material
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 3727. SIMPLEX 软面锤  – 带有强化铸造钢的外壳以及玻璃纤维手柄  
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏