SIMPLEX 软面锤 
带有强化铸造钢的外壳以及玻璃纤维手柄  

EH 3723.

The SIMPLEX series 3723 is available with the insert combination of TPE-mid / composite rubber.

Ultra low-wear, impact cushioning and odourless, the medium hard rubber insert (series 3202) offers a much longer service life than a conventional rubber hammer.

The grey TPE-mid insert (series 3203) allows for an impact force that is comparable to the black rubber insert. The difference is that it will not leave any undesired black marring.

The black, reinforced cast steel housing provides for greater stability thanks to the enlarged wall thicknesses and struts. The increase in weight ensures greater impact force.

Extremely rugged and durable, the fibre glass handle offers exceptional break resistance. It is shaped ergonomically and includes a non-slip handle. It possesses a smooth surface and is inorganic (non-sensitive to moisture).

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in sizes D30mm to D60mm.

Product features:

  • SIMPLEX soft-face mallet with the insert combination of TPE-mid (grey, medium hard, no marring) / composite rubber (black, medium hard, impact cushioning, odourless, low-wear).
  • Reinforced cast steel housing with great stability boosts impact force by adding weight.
  • Exceptionally rugged and durable fibre glass handle with non-slip grip, inorganic (non-sensitive to moisture).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in D30mm to 60mm.
应用区域

园艺和园林绿化,路面铺砌,地砖铺覆,天然石材设置,路边石设置,石造和楼梯工程,鹰架和帐篷建造,石墙建造,锋利的工件组装,家具组装,窗门建造,预製的房屋建造,细木工工作,木工,汽车卡车的组装和维修工作,保养和维修

材质 

入子 1 

  • 合成橡胶,黑色 
  • 中硬 
  • 冲击缓冲   
  • 无臭 
  • 低磨损 

入子 2 

  • TPE 中,灰色    
  • 不毁损的  
  • 中硬 

外壳

  • 强化铸铁,黑色 

把手

  • 玻璃纤维套上橡胶把手 
Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
品项品号.
可用
Ø [mm]:
30 mm
[[LKOPF]] [mm]:
90 mm
[[LHGES]] [mm]:
300 mm
[[GEWICHT]] [g]:
452 g
品项品号.:
3723.030
SIMPLEX 软面锤 
  • Ø: 30 mm
  • lkopf : 90 mm
  • lhges : 300 mm
  • 重量: 452 g
More details
Ø [mm]:
40 mm
[[LKOPF]] [mm]:
115 mm
[[LHGES]] [mm]:
330 mm
[[GEWICHT]] [g]:
870 g
品项品号.:
3723.040
SIMPLEX 软面锤 
  • Ø: 40 mm
  • lkopf : 115 mm
  • lhges : 330 mm
  • 重量: 870 g
More details
Ø [mm]:
50 mm
[[LKOPF]] [mm]:
135 mm
[[LHGES]] [mm]:
330 mm
[[GEWICHT]] [g]:
1210 g
品项品号.:
3723.050
SIMPLEX 软面锤 
  • Ø: 50 mm
  • lkopf : 135 mm
  • lhges : 330 mm
  • 重量: 1210 g
More details
Ø [mm]:
60 mm
[[LKOPF]] [mm]:
150 mm
[[LHGES]] [mm]:
410 mm
[[GEWICHT]] [g]:
1765 g
品项品号.:
3723.060
SIMPLEX 软面锤 
  • Ø: 60 mm
  • lkopf : 150 mm
  • lhges : 410 mm
  • 重量: 1765 g
More details
标题
分类
类型
直接下载
下载栏
SIMPLEX soft-face mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Application Matrix Soft-face Mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Assembly Instructions SIMPLEX
分类:
操作说明书 
类型:
PDF
直接下载:
下载栏:
下载栏
Areas of application hand tools
分类:
Infomation material
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 3723. SIMPLEX 软面锤  – 带有强化铸造钢的外壳以及玻璃纤维手柄  
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏