SIMPLEX 软面锤 
带有铸造钢外壳和高品质木柄 , 带有站立功能 "Stand-Up" 

EH 3028.

Available with the insert combination of composite rubber / nylon, the SIMPLEX soft-face mallet D60mm covers an extensive range of applications and is therefore widely used in the metal working industry. This top seller made by Halder has now been developed further:

Boasting an ingenious shape, the rubber insert with “stand-up” (3202.260) allows the hammer to stand securely on its head and reduces the need to bend over, making it possible to work in a much more ergonomic and back-friendly manner. Ultra low-wear, impact cushioning and odourless, the proven rubber blend offers a much longer service life than a conventional rubber hammer.

The nylon insert (series 3208) offers outstanding impact qualities and is guaranteed to combine maximum strength with unique durability. It is composed of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures. Moreover, it is also oil and grease resistant.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in the size D60mm. Also available as a sledge hammer.

Product features:

  • Further development of Halder’s top seller: The rubber insert with “stand-up” (3202.260) ensures back-friendly working and reduces the need to bend over.
  • SIMPLEX soft-face mallet with “stand-up” and the insert combination of composite rubber (black, medium hard, impact cushioning, odourless, low-wear) / nylon (white, hard, very wear-resistant, no chipping even in sub-zero temperatures, oil and grease resistant).
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in size D60mm.
  • Halder top seller.
应用区域

锐变工件装配,车身装配,装置制作,大厅搭建,钢材搭建,展台搭建,保养和维修工作

 

此槌子有个特别的入子,其带有头部站立"Stand-Up"的功能,并结合于外壳之中。 

材质 

入子 1 

  • 合成橡胶,黑色 ,带有站立功能 "Stand Up"  
  • 中硬 
  • 冲击缓冲   
  • 无臭 
  • 低磨损 

入子 2 

  • 尼龙,白色 
  • 中高硬度锤击
  • 非常耐磨  
  • 无碎屑 (即使温度低于0)  
  • 油和油脂抗性  

外壳

  • 铸铁 

把手

  • 木材 
Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
品项品号.
可用
Ø [mm]:
60 mm
[[LKOPF]] [mm]:
150 mm
[[LHGES]] [mm]:
405 mm
[[GEWICHT]] [g]:
1550 g
品项品号.:
3028.260
SIMPLEX 软面锤 
  • Ø: 60 mm
  • lkopf : 150 mm
  • lhges : 405 mm
  • 重量: 1550 g
More details
标题
分类
类型
直接下载
下载栏
SIMPLEX soft-face mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Application Matrix Soft-face Mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Assembly Instructions SIMPLEX
分类:
操作说明书 
类型:
PDF
直接下载:
下载栏:
下载栏
Areas of application hand tools
分类:
Infomation material
类型:
PDF
直接下载:
下载栏:
下载栏
SIMPLEX soft-face mallets with "Stand-Up"
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 3028. SIMPLEX 软面锤  – 带有铸造钢外壳和高品质木柄 , 带有站立功能 "Stand-Up" 
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏