BASEPLEX 木棰
带有锌压铸的外壳和木柄 

EH 3906.

While representing the price entry model in the product line, the BASEPLEX undoubtedly lives up to Halder's high quality standards.

The BASEPLEX series 3906 is equipped with cellulose acetate inserts on either side. The red insert is both hard and oil and grease resistant.

Made of high-quality zinc die-cast, the body comes with an overstrike protector and a technically advanced holder for the inserts.

The wooden handle is ergonomic and varnished. The inserts and the handle are replaceable.

This version is available in sizes ranging from D25mm to D50mm.

Product features:

  • BASEPLEX soft-face mallet with cellulose acetate inserts (red, hard, oil and grease resistant) on both sides.
  • Price entry model of the product line with accustomed Halder quality.
  • Made of high-quality zinc die-cast, the body comes with an overstrike protector and a technically advanced holder for the inserts.
  • Ergonomic, varnished wooden handle.
  • Inserts and handle are replaceable.
  • Available in sizes of D25mm to D50mm
应用区域

多功能材料,普通锤击

材质 

入子

  • 醋酸纤维素,红色 
  • 中高硬度锤击
  • 油和油脂抗性  

外壳

  • 锌压铸 

把手

  • 木材 
Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
品项品号.
可用
Ø [mm]:
25 mm
[[LKOPF]] [mm]:
86 mm
[[LHGES]] [mm]:
270 mm
[[GEWICHT]] [g]:
215 g
品项品号.:
3906.025
BASEPLEX 木棰
  • Ø: 25 mm
  • lkopf : 86 mm
  • lhges : 270 mm
  • 重量: 215 g
More details
Ø [mm]:
30 mm
[[LKOPF]] [mm]:
95 mm
[[LHGES]] [mm]:
280 mm
[[GEWICHT]] [g]:
360 g
品项品号.:
3906.030
BASEPLEX 木棰
  • Ø: 30 mm
  • lkopf : 95 mm
  • lhges : 280 mm
  • 重量: 360 g
More details
Ø [mm]:
40 mm
[[LKOPF]] [mm]:
103 mm
[[LHGES]] [mm]:
330 mm
[[GEWICHT]] [g]:
510 g
品项品号.:
3906.040
BASEPLEX 木棰
  • Ø: 40 mm
  • lkopf : 103 mm
  • lhges : 330 mm
  • 重量: 510 g
More details
Ø [mm]:
50 mm
[[LKOPF]] [mm]:
117 mm
[[LHGES]] [mm]:
340 mm
[[GEWICHT]] [g]:
940 g
品项品号.:
3906.050
BASEPLEX 木棰
  • Ø: 50 mm
  • lkopf : 117 mm
  • lhges : 340 mm
  • 重量: 940 g
More details
标题
分类
类型
直接下载
下载栏
SIMPLEX soft-face mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Application Matrix Soft-face Mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Assembly Instructions SIMPLEX
分类:
操作说明书 
类型:
PDF
直接下载:
下载栏:
下载栏
Areas of application hand tools
分类:
Infomation material
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 3906. BASEPLEX 木棰 – 带有锌压铸的外壳和木柄 
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏
BASEPLEX mallet
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏