SUPERCRAFT 木槌
具有减震,符合人体工程学和清漆的山核桃手柄 

EH 3366.

The tubular head of the SUPERCRAFT mallets is filled with steel shot. The resulting effect is that the energy of the steel shot is transferred with a slight delay when the mallet's contact surface hits the workpiece. The reduced rebound allows the impact energy to be absorbed with perfect efficiency. The result is impact of exceptional magnitude. What is more, SUPERCRAFT mallets allow for work with greatly improved safety, reduced strain on the joints and greater noise-dampening when compared to ordinary steel mallets.

The inserts offer outstanding impact qualities and are guaranteed to combine maximum strength with unique durability. They consist of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, they are therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures.

The ergonomically shaped, varnished and ultra stable hickory handle has a vibration-dampening effect.

The handle protection sleeve acts as an overstrike protector. A secure handle-head connection is ensured by an aluminium wedge and a safety pin. All weld seams are completely robot-welded. Extremely tight and of premium quality, a welded connection between impact plate and hammer head keeps the steel shot filling from escaping even under maximum load. The wear-resistant power coating prevents corrosion.

Handle and inserts are replaceable.

This version is available in sizes ranging from D20mm to D80mm and as a sledge hammer weighing up to 9,300g.

Product features:

  • Non-rebound, for extra powerful strikes.
  • Noise-dampening and gentle on the joints.
  • Inserts made of special nylon with maximum strength.
  • Completely robot-welded.
  • Vibration-dampening, ergonomically shaped, very stable and varnished hickory handle.
  • Handle protection sleeve acts as an overstrike protector.
  • Handle and inserts replaceable.
  • Available in sizes ranging from D20mm to D80mm and as a sledge hammer weighing up to 9,300g.
应用区域

工件定位和连接,钣金工作,锐边工件装配,汽车维修和装配,脚手架搭建,校正工作,车身装配,装置建设,保养工作

 

完全机器焊接,手柄保护套,非常安全的手柄头连接由于铝楔和安全别针,坚固的粉末涂层,最大的坚固性由特殊尼龙制成的优良的冲击质量和非常高的耐用性,手柄和插入 可替换  

材质 

入子

  • 尼龙,白色 
  • 中高硬度锤击
  • 非常耐磨  
  • 无碎屑 (即使温度低于0)  
  • 噪声抑制  
  • 非常大的冲击   

把手

  • 胡桃木 
Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
品项品号.
可用
Ø [mm]:
20 mm
[[LKOPF]] [mm]:
105 mm
[[LHGES]] [mm]:
300 mm
[[GEWICHT]] [g]:
245 g
品项品号.:
3366.020
SUPERCRAFT 木槌
  • Ø: 20 mm
  • lkopf : 105 mm
  • lhges : 300 mm
  • 重量: 245 g
More details
Ø [mm]:
25 mm
[[LKOPF]] [mm]:
105 mm
[[LHGES]] [mm]:
305 mm
[[GEWICHT]] [g]:
325 g
品项品号.:
3366.025
SUPERCRAFT 木槌
  • Ø: 25 mm
  • lkopf : 105 mm
  • lhges : 305 mm
  • 重量: 325 g
More details
Ø [mm]:
30 mm
[[LKOPF]] [mm]:
110 mm
[[LHGES]] [mm]:
330 mm
[[GEWICHT]] [g]:
460 g
品项品号.:
3366.030
SUPERCRAFT 木槌
  • Ø: 30 mm
  • lkopf : 110 mm
  • lhges : 330 mm
  • 重量: 460 g
More details
Ø [mm]:
35 mm
[[LKOPF]] [mm]:
110 mm
[[LHGES]] [mm]:
335 mm
[[GEWICHT]] [g]:
560 g
品项品号.:
3366.035
SUPERCRAFT 木槌
  • Ø: 35 mm
  • lkopf : 110 mm
  • lhges : 335 mm
  • 重量: 560 g
More details
Ø [mm]:
40 mm
[[LKOPF]] [mm]:
115 mm
[[LHGES]] [mm]:
355 mm
[[GEWICHT]] [g]:
715 g
品项品号.:
3366.040
SUPERCRAFT 木槌
  • Ø: 40 mm
  • lkopf : 115 mm
  • lhges : 355 mm
  • 重量: 715 g
More details
Ø [mm]:
45 mm
[[LKOPF]] [mm]:
120 mm
[[LHGES]] [mm]:
360 mm
[[GEWICHT]] [g]:
830 g
品项品号.:
3366.045
SUPERCRAFT 木槌
  • Ø: 45 mm
  • lkopf : 120 mm
  • lhges : 360 mm
  • 重量: 830 g
More details
Ø [mm]:
50 mm
[[LKOPF]] [mm]:
120 mm
[[LHGES]] [mm]:
365 mm
[[GEWICHT]] [g]:
990 g
品项品号.:
3366.050
SUPERCRAFT 木槌
  • Ø: 50 mm
  • lkopf : 120 mm
  • lhges : 365 mm
  • 重量: 990 g
More details
Ø [mm]:
60 mm
[[LKOPF]] [mm]:
145 mm
[[LHGES]] [mm]:
360 mm
[[GEWICHT]] [g]:
1705 g
品项品号.:
3366.060
SUPERCRAFT 木槌
  • Ø: 60 mm
  • lkopf : 145 mm
  • lhges : 360 mm
  • 重量: 1705 g
More details
Ø [mm]:
70 mm
[[LKOPF]] [mm]:
150 mm
[[LHGES]] [mm]:
370 mm
[[GEWICHT]] [g]:
2215 g
品项品号.:
3366.070
SUPERCRAFT 木槌
  • Ø: 70 mm
  • lkopf : 150 mm
  • lhges : 370 mm
  • 重量: 2215 g
More details
Ø [mm]:
80 mm
[[LKOPF]] [mm]:
168 mm
[[LHGES]] [mm]:
380 mm
[[GEWICHT]] [g]:
3210 g
品项品号.:
3366.080
SUPERCRAFT 木槌
  • Ø: 80 mm
  • lkopf : 168 mm
  • lhges : 380 mm
  • 重量: 3210 g
More details
标题
分类
类型
直接下载
下载栏
Application Matrix Soft-face Mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Areas of application hand tools
分类:
Infomation material
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 3366. SUPERCRAFT 木槌 – 具有减震,符合人体工程学和清漆的山核桃手柄 
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏
SUPERCRAFT soft-face mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Assembly Instructions SUPERCRAFT
分类:
操作说明书 
类型:
PDF
直接下载:
下载栏:
下载栏