SIMPLEX 大槌
与铸钢外壳和山核桃柄  

EH 3002.

The SIMPLEX sledge hammers of the series 3002 are equipped with composite rubber inserts on either side. 

Two versions are available: One of these versions boasts a head diameter of D80mm, a total weight of 3,270g, and a total length of 80cm.  The larger version has a head diameter of D100mm, a total weight of 5,500g, and a total length of 100cm.

Ultra low-wear, impact cushioning and odourless, the medium hard rubber insert (series 3202) offers a much longer service life than a conventional rubber hammer.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

The long-fibre and ultra durable hickory handle is varnished and shaped ergonomically.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Product features:

  • SIMPLEX sledge hammer with composite rubber inserts (black, medium hard, impact cushioning, odourless, low-wear) on both sides
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • Long-fibre and ultra durable hickory handle, varnished and shaped ergonomically.
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in D80mm (total weight of 3,270g) and D100mm (total weight of 5,500g).
应用区域

园艺和景观美化,块石路铺设, 砖石和楼梯搭建,栅栏搭建,脚手架搭建,帐篷搭建,活动房搭建

材质 

入子

  • 合成橡胶,黑色 
  • 中硬 
  • 冲击缓冲   
  • 无臭 
  • 低磨损 

外壳

  • 铸铁 

把手

  • 胡桃木 
Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
品项品号.
可用
Ø [mm]:
80 mm
[[LKOPF]] [mm]:
175 mm
[[LHGES]] [mm]:
800 mm
[[GEWICHT]] [g]:
3270 g
品项品号.:
3002.081
SIMPLEX 大槌
  • Ø: 80 mm
  • lkopf : 175 mm
  • lhges : 800 mm
  • 重量: 3270 g
More details
Ø [mm]:
100 mm
[[LKOPF]] [mm]:
200 mm
[[LHGES]] [mm]:
1000 mm
[[GEWICHT]] [g]:
5500 g
品项品号.:
3002.100
SIMPLEX 大槌
  • Ø: 100 mm
  • lkopf : 200 mm
  • lhges : 1000 mm
  • 重量: 5500 g
More details
标题
分类
类型
直接下载
下载栏
Application Matrix Soft-face Mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Assembly Instructions SIMPLEX
分类:
操作说明书 
类型:
PDF
直接下载:
下载栏:
下载栏
Areas of application hand tools
分类:
Infomation material
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 3002. SIMPLEX 大槌 – 与铸钢外壳和山核桃柄  
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏