SIMPLEX 大槌
与铸钢外壳和山核桃柄 , 带有站立功能 "Stand-Up" 

EH 3012.

The SIMPLEX series 3012 is available with the popular insert combination of TPE-soft / composite rubber.

The blue TPE-soft insert (series 3201) is the softest insert of the SIMPLEX line and offers strong impact cushioning for work requiring a light touch. Unlike conventional rubber mallets, it does not leave behind any undesired black marring.

Boasting an ingenious shape, the rubber insert with “stand-up” (3202.260) allows the hammer to stand securely on its head and reduces the need to bend over, making it possible to work in a much more ergonomic and back-friendly manner. Ultra low-wear, impact cushioning and odourless, the proven rubber blend offers a much longer service life than a conventional rubber hammer.

Its 70cm hickory handle makes it possible to effortlessly grab the soft-face mallet from a standing position. Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance. Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in size D60mm. 

Product features:

  • Further development of Halder’s top seller: The composite rubber insert with “stand-up” (3202.260) ensures back-friendly working and reduces the need to bend over.
  • SIMPLEX soft-face mallet with the insert combination of TPE-soft (blue, soft, no marring) / rubber insert with “stand-up” (3202.260) for back-friendly working with less bending over.
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • 70cm in length, the hickory handle can be easily grabbed from a standing position.
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in size D60mm.
应用区域

园艺和园林绿化,路面铺砌,地砖铺覆

 

此槌子有个特别的入子,其带有头部站立"Stand-Up"的功能,并结合于外壳之中。 

材质 

入子 1 

  • 合成橡胶,黑色 ,带有站立功能 "Stand Up"  
  • 中硬 
  • 冲击缓冲   
  • 无臭 
  • 低磨损 

入子 2 

  • TPE 软,蓝色   
  • 不毁损的  
  • 软的 

外壳

  • 铸铁 

把手

  • 胡桃木 
Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
品项品号.
可用
Ø [mm]:
60 mm
[[LKOPF]] [mm]:
150 mm
[[LHGES]] [mm]:
780 mm
[[GEWICHT]] [g]:
1835 g
品项品号.:
3012.261
SIMPLEX 大槌
  • Ø: 60 mm
  • lkopf : 150 mm
  • lhges : 780 mm
  • 重量: 1835 g
More details
标题
分类
类型
直接下载
下载栏
Application Matrix Soft-face Mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Assembly Instructions SIMPLEX
分类:
操作说明书 
类型:
PDF
直接下载:
下载栏:
下载栏
Areas of application hand tools
分类:
Infomation material
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 3012. SIMPLEX 大槌 – 与铸钢外壳和山核桃柄 , 带有站立功能 "Stand-Up" 
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏