SIMPLEX大槌
带有强化铸造钢的外壳以及玻璃纤维手柄  

EH 3778.

The SIMPLEX sledge hammer of the series 3778 is equipped with the insert combination of superplastic / nylon.

The superplastic insert (series 3207) allows for a more powerful impact force than the rubber insert. It is a medium hard plastic insert made of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable.

The nylon insert (series 3208) offers outstanding impact qualities and is guaranteed to combine maximum strength with unique durability. It is composed of extruded and extremely homogeneous material and will not chip even at temperatures below zero. Moreover, it is also oil and grease resistant.

The black, reinforced cast steel housing provides for greater stability thanks to the enlarged wall thicknesses and struts. The increase in weight ensures greater impact force.

Extremely rugged and durable, the fibre glass handle offers exceptional break resistance. It is shaped ergonomically and includes a non-slip handle. It possesses a smooth surface and is inorganic (non-sensitive to moisture).

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Measuring 3,800g and 80cm in total weight and total length, respectively, this sledge hammer is available in D80mm.

Product features:

  • SIMPLEX sledge hammer with the insert combination of superplastic (white, medium hard, very durable) / nylon (white, hard, very wear-resistant, no chipping even in sub-zero temperatures, oil and grease resistant).
  • Reinforced cast steel housing with great stability boosts impact force by adding weight.
  • Exceptionally rugged and durable fibre glass handle with non-slip grip, inorganic (non-sensitive to moisture).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in D80mm (total weight of 3,800g).
应用区域

园艺和园林绿化,铺路,路边石材砌筑,鹰架和帐篷建筑,门厅建造,钢铁工程,鹰架搭建,工件接合,锋利工件装配,房屋组合,模具製造,工厂建造,钣金加工,家具装配,窗门建造,预製房屋建筑,细木工工作,木工,汽车和卡车的装配和修理,围栏建设,驱动钢楔,带马达的手动木材採伐,保养和维修 

材质 

入子 1 

  • 超级塑胶,白色  
  • 中硬 
  • 很耐用  
  • 耐磨  

入子 2 

  • 尼龙,白色 
  • 中高硬度锤击
  • 非常耐磨  
  • 无碎屑 (即使温度低于0)  
  • 油和油脂抗性  

外壳

  • 强化铸铁,黑色 

把手

  • 玻璃纤维套上橡胶把手 
Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
品项品号.
可用
Ø [mm]:
80 mm
[[LKOPF]] [mm]:
175 mm
[[LHGES]] [mm]:
800 mm
[[GEWICHT]] [g]:
3795 g
品项品号.:
3778.081
SIMPLEX大槌
  • Ø: 80 mm
  • lkopf : 175 mm
  • lhges : 800 mm
  • 重量: 3795 g
More details
标题
分类
类型
直接下载
下载栏
Application Matrix Soft-face Mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Assembly Instructions SIMPLEX
分类:
操作说明书 
类型:
PDF
直接下载:
下载栏:
下载栏
Areas of application hand tools
分类:
Infomation material
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 3778. SIMPLEX大槌 – 带有强化铸造钢的外壳以及玻璃纤维手柄  
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏