SIMPLEX大槌
带有强化铸造钢的外壳以及玻璃纤维手柄  

EH 3728.

The SIMPLEX sledge hammer of the series 3728 comprises the insert combination of composite rubber / nylon.

Ultra low-wear, impact cushioning and odourless, the medium hard rubber insert (series 3202) offers a much longer service life than a conventional rubber hammer.

The nylon insert (series 3208) offers outstanding impact qualities and is guaranteed to combine maximum strength with unique durability. It is made of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures. Moreover, it is also oil and grease resistant.

The black, reinforced cast steel housing provides for greater stability thanks to the enlarged wall thicknesses and struts. The increase in weight ensures greater impact force.

Extremely rugged and durable, the fibre glass handle offers exceptional break resistance. It is shaped ergonomically and includes a non-slip handle. It possesses a smooth surface and is inorganic (non-sensitive to moisture).

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Measuring 3,775g and 800mm in total weight and total length, respectively, this sledge hammer is available in D80mm.

Product features:

  • SIMPLEX sledge hammer with the insert combination of composite rubber (black, medium hard, impact cushioning, odourless, low-wear) / nylon (white, hard, very wear-resistant, no chipping even in sub-zero temperatures, oil and grease resistant).
  • Reinforced cast steel housing with great stability boosts impact force by adding weight.
  • Exceptionally rugged and durable fibre glass handle with non-slip grip, inorganic (non-sensitive to moisture).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in D80mm (total weight of 3,775g).
应用区域

园艺和园林绿化,路面铺砌,路边石铺砌,石造和楼梯工程,鹰架和帐篷搭建,门厅建造,钢铁工程,鹰架建造,工件接合,锋利工件组装,房屋组合,模具製造,工厂建造,板金工程,预製房屋建筑,木工,汽车和卡车的装配和修理,围栏建设,保养和维修 

材质 

入子 1 

  • 合成橡胶,黑色 
  • 中硬 
  • 冲击缓冲   
  • 无臭 
  • 低磨损 

入子 2 

  • 尼龙,白色 
  • 中高硬度锤击
  • 非常耐磨  
  • 无碎屑 (即使温度低于0)  
  • 油和油脂抗性  

外壳

  • 强化铸铁,黑色 

把手

  • 玻璃纤维套上橡胶把手 
Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
品项品号.
可用
Ø [mm]:
80 mm
[[LKOPF]] [mm]:
175 mm
[[LHGES]] [mm]:
800 mm
[[GEWICHT]] [g]:
3775 g
品项品号.:
3728.081
SIMPLEX大槌
  • Ø: 80 mm
  • lkopf : 175 mm
  • lhges : 800 mm
  • 重量: 3775 g
More details
标题
分类
类型
直接下载
下载栏
Application Matrix Soft-face Mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Assembly Instructions SIMPLEX
分类:
操作说明书 
类型:
PDF
直接下载:
下载栏:
下载栏
Areas of application hand tools
分类:
Infomation material
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 3728. SIMPLEX大槌 – 带有强化铸造钢的外壳以及玻璃纤维手柄  
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏