SIMPLEX大槌
带有强化铸造钢的外壳以及玻璃纤维手柄  

EH 3727.

The SIMPLEX sledge hammer of the series 3727 comes with the insert combination of composite rubber / superplastic.

Ultra low-wear, impact cushioning and odourless, the medium hard rubber insert (series 3202) offers a much longer service life than a conventional rubber hammer.

The superplastic insert (series 3207) allows for a more powerful impact force than the rubber insert. It is a medium hard plastic insert made of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable.

The black, reinforced cast steel housing provides for greater stability thanks to the enlarged wall thicknesses and struts. The increase in weight ensures greater impact force.

Extremely rugged and durable, the fibre glass handle offers exceptional break resistance. It is shaped ergonomically and includes a non-slip handle. It possesses a smooth surface and is inorganic (non-sensitive to moisture).

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Measuring 3,695g and 800mm in total weight and total length, respectively, this sledge hammer is available in D80mm.

Product features:

  • SIMPLEX sledge hammer with the insert combination of composite rubber (black, medium hard, impact cushioning, odourless, low-wear) / superplastic (white, medium hard, very durable).
  • Reinforced cast steel housing with great stability boosts impact force by adding weight.
  • Exceptionally rugged and durable fibre glass handle with non-slip grip, inorganic (non-sensitive to moisture).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in D80mm (total weight of 3,695g).
应用区域

园艺和园林绿化,路面铺砌,路边石铺砌,石造和楼梯工程,鹰架和帐篷搭建,锐利边缘的工件组装,板金工程,家具组装,窗门建造,预造房屋兴建,细木工工作,木工,汽车和卡车的装配和修理,篱笆工程,驱动钢楔,带马达的手动木头收割,保养和维修

材质 

入子 1 

  • 合成橡胶,黑色 
  • 中硬 
  • 冲击缓冲   
  • 无臭 
  • 低磨损 

入子 2 

  • 超级塑胶,白色  
  • 中硬 
  • 很耐用  
  • 耐磨  

外壳

  • 强化铸铁,黑色 

把手

  • 玻璃纤维套上橡胶把手 
Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
品项品号.
可用
Ø [mm]:
80 mm
[[LKOPF]] [mm]:
175 mm
[[LHGES]] [mm]:
800 mm
[[GEWICHT]] [g]:
3695 g
品项品号.:
3727.081
SIMPLEX大槌
  • Ø: 80 mm
  • lkopf : 175 mm
  • lhges : 800 mm
  • 重量: 3695 g
More details
标题
分类
类型
直接下载
下载栏
Application Matrix Soft-face Mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Assembly Instructions SIMPLEX
分类:
操作说明书 
类型:
PDF
直接下载:
下载栏:
下载栏
Areas of application hand tools
分类:
Infomation material
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 3727. SIMPLEX大槌 – 带有强化铸造钢的外壳以及玻璃纤维手柄  
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏