SIMPLEX大槌
带有强化铸造钢的外壳以及玻璃纤维手柄  

EH 3709.

The SIMPLEX sledge hammer of the series 3709 is equipped with the soft metal insert on either side.

Made of aluminium, the silver insert (series 3209) is hard, heat-resistant and a replacement for a classic lead hammer.

The black, reinforced cast steel housing provides for greater stability thanks to the enlarged wall thicknesses and struts. The increase in weight ensures greater impact force.

Extremely rugged and durable, the fibre glass handle offers exceptional break resistance. It is shaped ergonomically and includes a non-slip handle. It possesses a smooth surface and is inorganic (non-sensitive to moisture).

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Measuring 4,650g and 800mm in total weight and total length, respectively, this sledge hammer is available in D80mm.

Product features:

  • SIMPLEX sledge hammer with soft metal inserts (silver, hard, heat-resistant) on both sides
  • Reinforced cast steel housing with great stability boosts impact force by adding weight.
  • Exceptionally rugged and durable fibre glass handle with non-slip grip, inorganic (non-sensitive to moisture).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in D80mm (total weight of 4,650g).
  • The soft metal insert is made of aluminium and replaces standard lead hammers.
应用区域

高强度锤击,校正工作,模具制造,装置建设,装配、保养和维修工作

材质 

入子

  • 软金属,银色 
  • 中高硬度锤击
  • 耐热 
  • 高度冲击   

外壳

  • 强化铸铁,黑色 

把手

  • 玻璃纤维套上橡胶把手 
Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
品项品号.
可用
Ø [mm]:
80 mm
[[LKOPF]] [mm]:
175 mm
[[LHGES]] [mm]:
800 mm
[[GEWICHT]] [g]:
4650 g
品项品号.:
3709.081
SIMPLEX大槌
  • Ø: 80 mm
  • lkopf : 175 mm
  • lhges : 800 mm
  • 重量: 4650 g
More details
标题
分类
类型
直接下载
下载栏
Application Matrix Soft-face Mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Assembly Instructions SIMPLEX
分类:
操作说明书 
类型:
PDF
直接下载:
下载栏:
下载栏
Areas of application hand tools
分类:
Infomation material
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 3709. SIMPLEX大槌 – 带有强化铸造钢的外壳以及玻璃纤维手柄  
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏