SUPERCRAFT 大槌
具有减震,符合人体工程学和清漆的山核桃手柄 

EH 3366.

The tubular head of the SUPERCRAFT sledge hammers is filled with steel shot. The resulting effect is that the energy of the steel shot is transferred with a slight delay when the mallet's contact surface hits the workpiece. The reduced rebound allows the impact energy to be absorbed with perfect efficiency. The result is impact of exceptional magnitude. What is more, SUPERCRAFT sledge hammers allow for work with greatly improved safety, reduced strain on the joints and greater noise-dampening when compared to ordinary steel mallets.

The inserts offer outstanding impact qualities and are guaranteed to combine maximum strength with unique durability. They consist of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, they are therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures.

The ergonomically shaped, varnished and ultra stable hickory handle is exceptionally rugged and has a vibration-dampening effect. The handle protection sleeve acts as an overstrike protector. A secure handle-head connection is ensured by an aluminium wedge and a safety pin. The wear-resistant powder coating prevents corrosion.

Handle and inserts are replaceable.

This version is available in three sizes: D80mm with a total weight of 4,410g, D100mm with a total weight of 7,050g, and D100mm with a total weight of 9,300g.

Product features:

  • Non-rebound, for extra powerful strikes.
  • Noise-dampening and gentle on the joints.
  • Inserts made of special nylon with maximum strength.
  • Vibration-dampening, ergonomically shaped, very stable and varnished hickory handle.
  • Handle protection sleeve acts as an overstrike protector.
  • Handle and inserts replaceable.
  • Available in D80mm (total weight 4,410g), D100mm (total weight 7,050g), and D100mm (total weight 9,300g).
应用区域

大厅搭建,钢材搭建,展台搭建,混凝土浇筑模板安装, 脚手架搭建,帐篷搭建,栅栏搭建,木楔分离,校正工作,保养工作

 

完全机器焊接,手柄保护套,非常安全的手柄头连接由于铝楔和安全别针,坚固的粉末涂层,最大的坚固性由特殊尼龙制成的优良的冲击质量和非常高的耐用性,手柄和插入 可替换  

材质 

入子

  • 尼龙,白色 
  • 中高硬度锤击
  • 非常耐磨  
  • 无碎屑 (即使温度低于0)  
  • 噪声抑制  
  • 非常大的冲击   

把手

  • 胡桃木 
Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
品项品号.
可用
Ø [mm]:
80 mm
[[LKOPF]] [mm]:
200 mm
[[LHGES]] [mm]:
880 mm
[[GEWICHT]] [g]:
4410 g
品项品号.:
3366.081
SUPERCRAFT 大槌
  • Ø: 80 mm
  • lkopf : 200 mm
  • lhges : 880 mm
  • 重量: 4410 g
More details
Ø [mm]:
100 mm
[[LKOPF]] [mm]:
210 mm
[[LHGES]] [mm]:
1000 mm
[[GEWICHT]] [g]:
7050 g
品项品号.:
3366.107
SUPERCRAFT 大槌
  • Ø: 100 mm
  • lkopf : 210 mm
  • lhges : 1000 mm
  • 重量: 7050 g
More details
Ø [mm]:
100 mm
[[LKOPF]] [mm]:
265 mm
[[LHGES]] [mm]:
1000 mm
[[GEWICHT]] [g]:
9300 g
品项品号.:
3366.110
SUPERCRAFT 大槌
  • Ø: 100 mm
  • lkopf : 265 mm
  • lhges : 1000 mm
  • 重量: 9300 g
More details
标题
分类
类型
直接下载
下载栏
Application Matrix Soft-face Mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Areas of application hand tools
分类:
Infomation material
类型:
PDF
直接下载:
下载栏:
下载栏
SUPERCRAFT soft-face mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Assembly Instructions SUPERCRAFT
分类:
操作说明书 
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 3366. SUPERCRAFT 大槌 – 具有减震,符合人体工程学和清漆的山核桃手柄 
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏