Forestry Sledges
具有减震,符合人体工程学和清漆的山核桃手柄 

EH 3366.

The tubular head of the forestry sledge is filled with steel shot. The resulting effect is that the energy of the steel shot is transferred with a slight delay when the mallet's contact surface hits the workpiece. The reduced rebound allows the impact energy to be absorbed with perfect efficiency. The result is impact of exceptional magnitude.

What is more, forestry sledges allow for work with greatly reduced strain on the joints and greater noise-dampening when compared to ordinary steel hammers.

Made of special nylon, the replaceable inserts are very durable, noise-dampening, splinter-proof and suitable for extremely high impact forces. They are also flat and allow for the gentle driving of wooden stakes without damaging them.

The robot-welded hammer head has a built-in handle protection sleeve.

The long-fibre and ultra durable hickory handle is varnished and shaped ergonomically.

This product is available in three versions: Head diameters D80mm, D100mm, and D100mm with total weights of 3,600g, 5,000g, and 6,500g, respectively.

ATTENTION: not suitable for use in industrial production or other sensitive environments! No impact plates between steel shot and inserts!

Product features:

  • Non-rebound forestry sledges for extra powerful strikes and working with reduced strain on the joints and low noise.
  • Very durable, replaceable, splinter-proof, flat inserts made of special nylon.
  • Robot-welded hammer head and handle protection sleeve.
  • Long-fibre and ultra durable hickory handle, varnished and shaped ergonomically.
  • Available in D80mm (total weight 3,600), D100mm (total weight 5,000g), and D100mm (total weight 6,500g).

材质 

入子

  • 尼龙,白色 
  • flat
  • 中高硬度锤击
  • 非常耐磨  
  • 无碎屑 (即使温度低于0)  
  • 噪声抑制  
  • 非常大的冲击   

把手

  • 胡桃木 
Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
品项品号.
可用
Ø [mm]:
80 mm
[[LKOPF]] [mm]:
165 mm
[[LHGES]] [mm]:
880 mm
[[GEWICHT]] [g]:
3600 g
品项品号.:
3366.0S3
Forestry Sledges
  • Ø: 80 mm
  • lkopf : 165 mm
  • lhges : 880 mm
  • 重量: 3600 g
More details
Ø [mm]:
100 mm
[[LKOPF]] [mm]:
175 mm
[[LHGES]] [mm]:
1000 mm
[[GEWICHT]] [g]:
5000 g
品项品号.:
3366.0S5
Forestry Sledges
  • Ø: 100 mm
  • lkopf : 175 mm
  • lhges : 1000 mm
  • 重量: 5000 g
More details
Ø [mm]:
100 mm
[[LKOPF]] [mm]:
205 mm
[[LHGES]] [mm]:
1000 mm
[[GEWICHT]] [g]:
6500 g
品项品号.:
3366.0S6
Forestry Sledges
  • Ø: 100 mm
  • lkopf : 205 mm
  • lhges : 1000 mm
  • 重量: 6500 g
More details
标题
分类
类型
直接下载
下载栏
Application Matrix Soft-face Mallets
分类:
文件 
类型:
PDF
直接下载:
下载栏:
下载栏
Areas of application hand tools
分类:
Infomation material
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 3366. Forestry Sledges – 具有减震,符合人体工程学和清漆的山核桃手柄 
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏