SIMPLEX Promotional Box
SIMPLEX soft-face mallet, rubber composition / superplastic and magnetic holder

EH 3027.

This promotional box contains Halder's top seller, the SIMPLEX soft-face mallet art. 3027.060 and, as an extra, the practical new magnetic holder.

The SIMPLEX soft-face mallet D60mm with the insert combination of rubber composition / superplastic (art. 3027.060) is an indispensable companion for a large number of applications as gardening and landscaping (paving, curbstone setting), civil engineering (scaffold construction, formwork), prefabricatedhouse construction and for carpentry work (setting beams). Ultra low-wear, impact cushioning and odourless, the medium hard rubber insert offers a much longer service life than a conventional rubber hammer. The medium hard superplastic insert made of special plastic allows for a more powerful impact force and is very durable and wear-resistant. In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

The magnetic holder by Halder is used as a multi-functional and versatile mount for blow-off guns, cables, tubes, clothing, barrier tape, and much more. The holder makes it a cinch to attach / hang the items without the need to screw the holder in place. Made of plastic, the sturdy holder boasts tremendous holding force thanks to the 6 neodymium magnets housed in the pot magnet (D65mm). The rubber-encased contact surface is resistant to oil and prevents scratches on the holding surface. The special shape provides for dual-use zones (e.g. for a compressed air gun and hose) and keeps the attached/hung items from slipping / sliding off inadvertently. This keeps the workplace safe and eliminates any tripping hazards.

  • Value box: SIMPLEX soft-face mallet (art. 3027.060) plus magnetic holder (art. 3688.003).
  • Contains Halder's top seller, the SIMPLEX soft-face mallet D60mm with the insert combination of  rubber composition (black, medium hard, impact cushioning, odourless, low-wear)  / superplastic (white, medium hard, very durable)
    • All parts can be replaced / retrofitted, resulting in great savings in cost and environmently friendly
    • THE Classic for construction, gardening and landscaping. Far longer lifetime than a simple rubber mallet. More powerful impact force thanks to the superplastic insert.
  • In addition, the Halder magnetic holder in black, a multi-functional mount without the need to screw the holder in place
    • Rugged plastic design.
    • Tremendous holding force thanks to six neodymium magnets (D65mm).
    • Rubber-encased contact surface is resistant to oil and prevents scratches on the holding surface.
    • Special shape provides for dual-use zones.

您的选择导致 1 打击

Name
品项品号.
可用
:
SIMPLEX Promotional Box
品项品号.:
3027s020
标题
分类
类型
直接下载
下载栏
Areas of application hand tools
分类:
讯息素材
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 3027. SIMPLEX Promotional Box – SIMPLEX soft-face mallet, rubber composition / superplastic and magnetic holder
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏

符合 RoHS

符合指令 2011/65/EU 和指令 2015/863

 

不含 SVHC 物质

不含超过 0.1% w/w 的 SVHC 物质 - 截至 2021 年 7 月 8 日的 SVHC 清单

 

不含 65 号提案物质

不包括 65 号提案物质
www.P65Warnings.ca.gov

 

不含冲突矿物

„本产品不含来自刚果民主共和国或邻近国家的任何被指定为“冲突矿物”的物质,例如钽、锡、金或钨。