SIMPLEX Promotional Box
SIMPLEX soft-face mallet TPE-soft / TPE-mid magnetic holder 

EH 3013.

This promotional box contains the no marring from Halder, the SIMPLEX soft-face mallet art. 3013.060 and, as an extra, the practical new magnetic holder.

The SIMPLEX soft-face mallet D60mm with the insert combination of TPE-soft / TPE-mid makes it easy to work on light-coloured materials. Both inserts are thermoplastic elastomers and do not leave behind any colour marring or - unlike a conventional rubber mallet - any undesired black marring. The blue TPE-soft insert is the softest insert of the SIMPLEX line and offers strong impact cushioning for work requiring a light touch. The grey, medium hard TPE-mid insert allows for a more powerful impact force that is comparable to that of the rubber composition insert. Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance. Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt. In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

The magnetic holder by Halder is used as a multi-functional and versatile mount for blow-off guns, cables, tubes, clothing, barrier tape, and much more. The holder makes it a cinch to attach / hang the items without the need to screw the holder in place. Made of plastic, the sturdy holder boasts tremendous holding force thanks to the 6 neodymium magnets housed in the pot magnet (D65mm). The rubber-encased contact surface is resistant to oil and prevents scratches on the holding surface. The special shape provides for dual-use zones (e.g. for a compressed air gun and hose) and keeps the attached/hung items from slipping / sliding off inadvertently. This keeps the workplace safe and eliminates any tripping hazards.

  • Value box: SIMPLEX soft-face mallet (art. 3013.060) plus Halder magnetic holder (art. 3688.003).
  • Contains the no marring from Halder, the SIMPLEX soft-face mallet D60mm with the insert combination of TPE-soft (blue, soft, no marring) / TPE-mid (grey, medium hard, no marring).
    • Avoid black abrasion on light-coloured materials!
    • All parts can be replaced / retrofitted, resulting in great savings in cost and environmentally friendly 
  • In addition, the Halder magnetic holder in black, a multi-functional mount without the need to screw the holder in place
    • Rugged plastic design.
    • Tremendous holding force thanks to six neodymium magnets (D65mm).
    • Rubber-encased contact surface is resistant to oil and prevents scratches on the holding surface.
    • Special shape provides for dual-use zones.

您的选择导致 1 打击

Name
品项品号.
可用
:
SIMPLEX Promotional Box
品项品号.:
3013s001
标题
分类
类型
直接下载
下载栏
Areas of application hand tools
分类:
讯息素材
类型:
PDF
直接下载:
下载栏:
下载栏
规格表 EH 3013. SIMPLEX Promotional Box – SIMPLEX soft-face mallet TPE-soft / TPE-mid magnetic holder 
分类:
规格表
类型:
PDF
直接下载:
下载栏:
下载栏

符合 RoHS

符合指令 2011/65/EU 和指令 2015/863

 

不含 SVHC 物质

不含超过 0.1% w/w 的 SVHC 物质 - 截至 2021 年 7 月 8 日的 SVHC 清单

 

不含 65 号提案物质

不包括 65 号提案物质
www.P65Warnings.ca.gov

 

不含冲突矿物

„本产品不含来自刚果民主共和国或邻近国家的任何被指定为“冲突矿物”的物质,例如钽、锡、金或钨。