Spring Plungers smooth, long, with collar and ball

EH 22080.

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

This version has higher spring forces than the standard version. "EH 22080. Spring Plungers, smooth, with collar and ball".

Your selection resulted in 5 hits

Material
Spring load
d1 +0.1 +0.04 [mm]
l1 [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Stainless steel
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
4 mm
l1 [mm]:
10.7 mm
Spring load1) F1 ~ [N]:
~ 12.9 N
Spring load1) F2 ~ [N]:
~ 19 N
Article-No.:
22080.1104
CAD
Documents
Spring Plunger
  • d1 +0.1 +0.04: 4 mm
  • d2: 3 mm
  • d3: 4.6 mm
  • d4: 3.85 mm
  • d5 ±0.04: 4 mm
  • l1: 10.7 mm
  • l2: ~ 0.9 mm
  • l3: ~ 1.8 mm
  • l4: ~ 5.6 mm
  • Stroke s +0.2 -0.1: 0.9 mm
  • Spring load1) F1: ~ 12.9 N
  • Spring load1) F2: ~ 19 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 4 mm
  • Weight: 0.6 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
5 mm
l1 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 19.3 N
Spring load1) F2 ~ [N]:
~ 29.2 N
Article-No.:
22080.1105
CAD
Documents
Spring Plunger
  • d1 +0.1 +0.04: 5 mm
  • d2: 4 mm
  • d3: 5.6 mm
  • d4: 4.85 mm
  • d5 ±0.04: 5 mm
  • l1: 12 mm
  • l2: ~ 0.9 mm
  • l3: ~ 2.1 mm
  • l4: ~ 6 mm
  • Stroke s +0.2 -0.1: 1.3 mm
  • Spring load1) F1: ~ 19.3 N
  • Spring load1) F2: ~ 29.2 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 5 mm
  • Weight: 1 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
6 mm
l1 [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 28 N
Spring load1) F2 ~ [N]:
~ 47.5 N
Article-No.:
22080.1106
CAD
Documents
Spring Plunger
  • d1 +0.1 +0.04: 6 mm
  • d2: 5 mm
  • d3: 6.5 mm
  • d4: 5.85 mm
  • d5 ±0.04: 6 mm
  • l1: 15 mm
  • l2: ~ 1 mm
  • l3: ~ 2.3 mm
  • l4: ~ 8.2 mm
  • Stroke s +0.2 -0.1: 1.7 mm
  • Spring load1) F1: ~ 28 N
  • Spring load1) F2: ~ 47.5 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 6 mm
  • Weight: 1.7 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
8 mm
l1 [mm]:
18 mm
Spring load1) F1 ~ [N]:
~ 40 N
Spring load1) F2 ~ [N]:
~ 67.3 N
Article-No.:
22080.1108
CAD
Documents
Spring Plunger
  • d1 +0.1 +0.04: 8 mm
  • d2: 6.5 mm
  • d3: 8.5 mm
  • d4: 7.55 mm
  • d5 ±0.04: 8 mm
  • l1: 18 mm
  • l2: ~ 1.1 mm
  • l3: ~ 2.9 mm
  • l4: ~ 9.5 mm
  • Stroke s +0.2 -0.1: 2.3 mm
  • Spring load1) F1: ~ 40 N
  • Spring load1) F2: ~ 67.3 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 8 mm
  • Weight: 3.6 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 +0.1 +0.04 [mm]:
10 mm
l1 [mm]:
26 mm
Spring load1) F1 ~ [N]:
~ 66 N
Spring load1) F2 ~ [N]:
~ 105 N
Article-No.:
22080.1110
CAD
Documents
Spring Plunger
  • d1 +0.1 +0.04: 10 mm
  • d2: 8.5 mm
  • d3: 11 mm
  • d4: 9.55 mm
  • d5 ±0.04: 10 mm
  • l1: 26 mm
  • l2: ~ 1.5 mm
  • l3: ~ 4.2 mm
  • l4: ~ 14.3 mm
  • Stroke s +0.2 -0.1: 3.1 mm
  • Spring load1) F1: ~ 66 N
  • Spring load1) F2: ~ 105 N
  • Operating temperature range max.: 250 °C
  • Location hole H7: 10 mm
  • Weight: 7.6 g
show article view
Spring Plunger

Material

Body

  • Stainless steel 1.4303

Ball

  • Stainless steel, hardened

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

References

Calculation of indexing resistance, please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet EH 22080. Spring Plungers – smooth, long, with collar and ball
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.