EH 22150.
To be used for positioning and applying pressure, e.g. during painting and sandblasting.
Sealed against chips and dirt.
Your selection resulted in 27 hits
More details
Seal
Body
Threaded washer
Spring
Individual set screws can be screwed in the plate with threaded hole.
Version light spring load = spring from stainless steel
Version standard spring load = spring from steel, blackened
Version heavy spring load = spring from steel, zinc-plated by galvanization
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = stroke,
z = stop diameter
Calculation dimension x for workpieces:
x = d2/2 - s
Lateral plungers are installed by screwing in by means of a mounting tool.