Your selection resulted in 42 hits
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 10 N
- Pin: Steel/pin from steel, light spring load
- d1: 6 mm
- d2: 3 mm
- Spring load F max.1): ~ 10 N
- l1 -1: 7 mm
- l2 ±0.5: 3.7 mm
- Stroke s: 0.4 mm
- Location hole D H8: 5.9 mm
- Operating temperature range max.: 100 °C
- Weight: 0.5 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 20 N
- Pin: Steel/pin from steel, standard spring load
- d1: 6 mm
- d2: 3 mm
- Spring load F max.1): ~ 20 N
- l1 -1: 7 mm
- l2 ±0.5: 3.7 mm
- Stroke s: 0.4 mm
- Location hole D H8: 5.9 mm
- Operating temperature range max.: 100 °C
- Weight: 0.5 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 15 N
- Pin: Steel/pin from steel, light spring load
- d1: 8 mm
- d2: 4 mm
- Spring load F max.1): ~ 15 N
- l1 -1: 9 mm
- l2 ±0.5: 5.2 mm
- Stroke s: 0.6 mm
- Location hole D H8: 7.9 mm
- Operating temperature range max.: 100 °C
- Weight: 1.2 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 30 N
- Pin: Steel/pin from steel, standard spring load
- d1: 8 mm
- d2: 4 mm
- Spring load F max.1): ~ 30 N
- l1 -1: 9 mm
- l2 ±0.5: 5.2 mm
- Stroke s: 0.6 mm
- Location hole D H8: 7.9 mm
- Operating temperature range max.: 100 °C
- Weight: 1.2 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 30 N
- Pin: Steel/pin from steel, light spring load
- d1: 10 mm
- d2: 5 mm
- Spring load F max.1): ~ 30 N
- l1 -1: 9 mm
- l2 ±0.5: 7.3 mm
- Stroke s: 0.8 mm
- Location hole D H8: 9.9 mm
- Operating temperature range max.: 100 °C
- Weight: 2.1 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 60 N
- Pin: Steel/pin from steel, standard spring load
- d1: 10 mm
- d2: 5 mm
- Spring load F max.1): ~ 60 N
- l1 -1: 9 mm
- l2 ±0.5: 7.3 mm
- Stroke s: 0.8 mm
- Location hole D H8: 9.9 mm
- Operating temperature range max.: 100 °C
- Weight: 2.1 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 90 N
- Pin: Steel/pin from steel, heavy spring load
- d1: 10 mm
- d2: 5 mm
- Spring load F max.1): ~ 90 N
- l1 -1: 9 mm
- l2 ±0.5: 7.3 mm
- Stroke s: 0.8 mm
- Location hole D H8: 9.9 mm
- Operating temperature range max.: 100 °C
- Weight: 2.1 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 20 N
- Pin: Steel/pin from steel, light spring load
- d1: 10 mm
- d2: 6 mm
- Spring load F max.1): ~ 20 N
- l1 -1: 9 mm
- l2 ±0.5: 10.3 mm
- Stroke s: 1 mm
- Location hole D H8: 9.9 mm
- Operating temperature range max.: 100 °C
- Weight: 2.9 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 30 N
- Pin: Steel/pin from steel, standard spring load
- d1: 10 mm
- d2: 6 mm
- Spring load F max.1): ~ 30 N
- l1 -1: 9 mm
- l2 ±0.5: 10.3 mm
- Stroke s: 1 mm
- Location hole D H8: 9.9 mm
- Operating temperature range max.: 100 °C
- Weight: 2.9 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 60 N
- Pin: Steel/pin from steel, heavy spring load
- d1: 10 mm
- d2: 6 mm
- Spring load F max.1): ~ 60 N
- l1 -1: 9 mm
- l2 ±0.5: 10.3 mm
- Stroke s: 1 mm
- Location hole D H8: 9.9 mm
- Operating temperature range max.: 100 °C
- Weight: 2.9 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 50 N
- Pin: Steel/pin from steel, standard spring load
- d1: 12 mm
- d2: 8 mm
- Spring load F max.1): ~ 50 N
- l1 -1: 13 mm
- l2 ±0.5: 13.3 mm
- Stroke s: 1.2 mm
- Location hole D H8: 11.9 mm
- Operating temperature range max.: 100 °C
- Weight: 6.8 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 100 N
- Pin: Steel/pin from steel, heavy spring load
- d1: 12 mm
- d2: 8 mm
- Spring load F max.1): ~ 100 N
- l1 -1: 13 mm
- l2 ±0.5: 13.3 mm
- Stroke s: 1.2 mm
- Location hole D H8: 11.9 mm
- Operating temperature range max.: 100 °C
- Weight: 6.8 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 80 N
- Pin: Steel/pin from steel, standard spring load
- d1: 16 mm
- d2: 10 mm
- Spring load F max.1): ~ 80 N
- l1 -1: 16 mm
- l2 ±0.5: 16.9 mm
- Stroke s: 1.6 mm
- Location hole D H8: 15.9 mm
- Operating temperature range max.: 100 °C
- Weight: 14 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 160 N
- Pin: Steel/pin from steel, heavy spring load
- d1: 16 mm
- d2: 10 mm
- Spring load F max.1): ~ 160 N
- l1 -1: 16 mm
- l2 ±0.5: 16.9 mm
- Stroke s: 1.6 mm
- Location hole D H8: 15.9 mm
- Operating temperature range max.: 100 °C
- Weight: 15 g
show article view
Spring load F max.1) ~ [N]:
~ 10 N
- Pin: Stainless steel/pin from stainless steel, light spring load
- d1: 6 mm
- d2: 3 mm
- Spring load F max.1): ~ 10 N
- l1 -1: 7 mm
- l2 ±0.5: 3.7 mm
- Stroke s: 0.4 mm
- Location hole D H8: 5.9 mm
- Operating temperature range max.: 100 °C
- Weight: 0.5 g
show article view
Spring load F max.1) ~ [N]:
~ 20 N
- Pin: Stainless steel/pin from stainless steel, standard spring load
- d1: 6 mm
- d2: 3 mm
- Spring load F max.1): ~ 20 N
- l1 -1: 7 mm
- l2 ±0.5: 3.7 mm
- Stroke s: 0.4 mm
- Location hole D H8: 5.9 mm
- Operating temperature range max.: 100 °C
- Weight: 0.5 g
show article view
Spring load F max.1) ~ [N]:
~ 15 N
- Pin: Stainless steel/pin from stainless steel, light spring load
- d1: 8 mm
- d2: 4 mm
- Spring load F max.1): ~ 15 N
- l1 -1: 9 mm
- l2 ±0.5: 5.2 mm
- Stroke s: 0.6 mm
- Location hole D H8: 7.9 mm
- Operating temperature range max.: 100 °C
- Weight: 1.2 g
show article view
Spring load F max.1) ~ [N]:
~ 30 N
- Pin: Stainless steel/pin from stainless steel, standard spring load
- d1: 8 mm
- d2: 4 mm
- Spring load F max.1): ~ 30 N
- l1 -1: 9 mm
- l2 ±0.5: 5.2 mm
- Stroke s: 0.6 mm
- Location hole D H8: 7.9 mm
- Operating temperature range max.: 100 °C
- Weight: 1.2 g
show article view
Spring load F max.1) ~ [N]:
~ 30 N
- Pin: Stainless steel/pin from stainless steel, light spring load
- d1: 10 mm
- d2: 5 mm
- Spring load F max.1): ~ 30 N
- l1 -1: 9 mm
- l2 ±0.5: 7.3 mm
- Stroke s: 0.8 mm
- Location hole D H8: 9.9 mm
- Operating temperature range max.: 100 °C
- Weight: 2.1 g
show article view
Spring load F max.1) ~ [N]:
~ 60 N
- Pin: Stainless steel/pin from stainless steel, standard spring load
- d1: 10 mm
- d2: 5 mm
- Spring load F max.1): ~ 60 N
- l1 -1: 9 mm
- l2 ±0.5: 7.3 mm
- Stroke s: 0.8 mm
- Location hole D H8: 9.9 mm
- Operating temperature range max.: 100 °C
- Weight: 2.1 g
show article view
Spring load F max.1) ~ [N]:
~ 90 N
- Pin: Stainless steel/pin from stainless steel, heavy spring load
- d1: 10 mm
- d2: 5 mm
- Spring load F max.1): ~ 90 N
- l1 -1: 9 mm
- l2 ±0.5: 7.3 mm
- Stroke s: 0.8 mm
- Location hole D H8: 9.9 mm
- Operating temperature range max.: 100 °C
- Weight: 2.1 g
show article view
Spring load F max.1) ~ [N]:
~ 20 N
- Pin: Stainless steel/pin from stainless steel, light spring load
- d1: 10 mm
- d2: 6 mm
- Spring load F max.1): ~ 20 N
- l1 -1: 9 mm
- l2 ±0.5: 10.3 mm
- Stroke s: 1 mm
- Location hole D H8: 9.9 mm
- Operating temperature range max.: 100 °C
- Weight: 2.9 g
show article view
Spring load F max.1) ~ [N]:
~ 30 N
- Pin: Stainless steel/pin from stainless steel, standard spring load
- d1: 10 mm
- d2: 6 mm
- Spring load F max.1): ~ 30 N
- l1 -1: 9 mm
- l2 ±0.5: 10.3 mm
- Stroke s: 1 mm
- Location hole D H8: 9.9 mm
- Operating temperature range max.: 100 °C
- Weight: 2.9 g
show article view
Spring load F max.1) ~ [N]:
~ 60 N
- Pin: Stainless steel/pin from stainless steel, heavy spring load
- d1: 10 mm
- d2: 6 mm
- Spring load F max.1): ~ 60 N
- l1 -1: 9 mm
- l2 ±0.5: 10.3 mm
- Stroke s: 1 mm
- Location hole D H8: 9.9 mm
- Operating temperature range max.: 100 °C
- Weight: 2.9 g
show article view
Material
Spring
Pin
- Steel, case-hardened, blackened
- Stainless steel
- Thermoplastic POM, white
Product:
assembly tool
d1: 6 mm
- assembly tool
- d1: 6 mm
- Weight: 23 g
Product:
assembly tool
d1: 8 mm
- assembly tool
- d1: 8 mm
- Weight: 47 g
Product:
assembly tool
d1: 10 mm
- assembly tool
- d1: 10 mm
- Weight: 46 g
Product:
assembly tool
d1: 12 mm
- assembly tool
- d1: 12 mm
- Weight: 96 g
Product:
assembly tool
d1: 16 mm
- assembly tool
- d1: 16 mm
- Weight: 145 g
Characteristic
Version light spring load = blue spring
Version standard spring load = red spring
Version heavy spring load = green spring
Assembly
It is recommended to moisten the body.
Installation by pressing in.
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = coordinate dimension,
s = stroke,
z = stop diameter
Calculation dimension x:
y greater than or equal to l2 - d2/2,
then x = d2/2 - s
or
y smaller than l2 - d2/2,
then x = d2/2 - s - [(l2 - d2/2 - y) * 0,123]
Datasheet EH 22150. Lateral Plungers – with plastic spring and pin
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.