Lateral Plungers smooth, without seal, with female thread

EH 22150.

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

Your selection resulted in 9 hits

Material
d1 [mm]
d2 [mm]
Spring load F max.1) ~ [N]
Stroke s [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Aluminium
d1 [mm]:
10 mm
d2 [mm]:
M4
Spring load F max.1) ~ [N]:
~ 20 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.1020
CAD
Documents
Lateral Plunger
  • Light spring load
  • d1: 10 mm
  • d2: M4
  • Spring load F max.1): ~ 20 N
  • d3: 6.3 mm
  • l1 -1: 11 mm
  • l2: 2.5 mm
  • l3: 4.5 mm
  • l4: 1.2 mm
  • Stroke s: 1.6 mm
  • Location hole D H8: 10 mm
  • Operating temperature range max.: 250 °C
  • Weight: 1.8 g
show article view
Lateral Plunger
Material:
Aluminium
d1 [mm]:
10 mm
d2 [mm]:
M4
Spring load F max.1) ~ [N]:
~ 50 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.1021
CAD
Documents
Lateral Plunger
  • Standard spring load
  • d1: 10 mm
  • d2: M4
  • Spring load F max.1): ~ 50 N
  • d3: 6.3 mm
  • l1 -1: 11 mm
  • l2: 2.5 mm
  • l3: 4.5 mm
  • l4: 1.2 mm
  • Stroke s: 1.6 mm
  • Location hole D H8: 10 mm
  • Operating temperature range max.: 250 °C
  • Weight: 2.1 g
show article view
Lateral Plunger
Material:
Aluminium
d1 [mm]:
10 mm
d2 [mm]:
M4
Spring load F max.1) ~ [N]:
~ 100 N
Stroke s [mm]:
1.6 mm
Article-No.:
22150.1022
CAD
Documents
Lateral Plunger
  • Heavy spring load
  • d1: 10 mm
  • d2: M4
  • Spring load F max.1): ~ 100 N
  • d3: 6.3 mm
  • l1 -1: 11 mm
  • l2: 2.5 mm
  • l3: 4.5 mm
  • l4: 1.2 mm
  • Stroke s: 1.6 mm
  • Location hole D H8: 10 mm
  • Operating temperature range max.: 250 °C
  • Weight: 2.3 g
show article view
Lateral Plunger
Material:
Aluminium
d1 [mm]:
10 mm
d2 [mm]:
M4
Spring load F max.1) ~ [N]:
~ 40 N
Stroke s [mm]:
2 mm
Article-No.:
22150.1025
CAD
Documents
Lateral Plunger
  • Light spring load
  • d1: 10 mm
  • d2: M4
  • Spring load F max.1): ~ 40 N
  • d3: 6.3 mm
  • l1 -1: 11 mm
  • l2: 7.5 mm
  • l3: 4.5 mm
  • l4: 1.2 mm
  • Stroke s: 2 mm
  • Location hole D H8: 10 mm
  • Operating temperature range max.: 250 °C
  • Weight: 1.9 g
show article view
Lateral Plunger
Material:
Aluminium
d1 [mm]:
10 mm
d2 [mm]:
M4
Spring load F max.1) ~ [N]:
~ 75 N
Stroke s [mm]:
2 mm
Article-No.:
22150.1026
CAD
Documents
Lateral Plunger
  • Standard spring load
  • d1: 10 mm
  • d2: M4
  • Spring load F max.1): ~ 75 N
  • d3: 6.3 mm
  • l1 -1: 11 mm
  • l2: 7.5 mm
  • l3: 4.5 mm
  • l4: 1.2 mm
  • Stroke s: 2 mm
  • Location hole D H8: 10 mm
  • Operating temperature range max.: 250 °C
  • Weight: 2.1 g
show article view
Lateral Plunger
Material:
Aluminium
d1 [mm]:
10 mm
d2 [mm]:
M4
Spring load F max.1) ~ [N]:
~ 100 N
Stroke s [mm]:
2 mm
Article-No.:
22150.1027
CAD
Documents
Lateral Plunger
  • Heavy spring load
  • d1: 10 mm
  • d2: M4
  • Spring load F max.1): ~ 100 N
  • d3: 6.3 mm
  • l1 -1: 11 mm
  • l2: 7.5 mm
  • l3: 4.5 mm
  • l4: 1.2 mm
  • Stroke s: 2 mm
  • Location hole D H8: 10 mm
  • Operating temperature range max.: 250 °C
  • Weight: 2.5 g
show article view
Lateral Plunger
Material:
Aluminium
d1 [mm]:
16 mm
d2 [mm]:
M6
Spring load F max.1) ~ [N]:
~ 100 N
Stroke s [mm]:
3.2 mm
Article-No.:
22150.1040
CAD
Documents
Lateral Plunger
  • Light spring load
  • d1: 16 mm
  • d2: M6
  • Spring load F max.1): ~ 100 N
  • d3: 10.2 mm
  • l1 -1: 18 mm
  • l2: 11.5 mm
  • l3: 7.5 mm
  • l4: 1.7 mm
  • Stroke s: 3.2 mm
  • Location hole D H8: 16 mm
  • Operating temperature range max.: 250 °C
  • Weight: 9.4 g
show article view
Lateral Plunger
Material:
Aluminium
d1 [mm]:
16 mm
d2 [mm]:
M6
Spring load F max.1) ~ [N]:
~ 150 N
Stroke s [mm]:
3.2 mm
Article-No.:
22150.1041
CAD
Documents
Lateral Plunger
  • Standard spring load
  • d1: 16 mm
  • d2: M6
  • Spring load F max.1): ~ 150 N
  • d3: 10.2 mm
  • l1 -1: 18 mm
  • l2: 11.5 mm
  • l3: 7.5 mm
  • l4: 1.7 mm
  • Stroke s: 3.2 mm
  • Location hole D H8: 16 mm
  • Operating temperature range max.: 250 °C
  • Weight: 9.4 g
show article view
Lateral Plunger
Material:
Aluminium
d1 [mm]:
16 mm
d2 [mm]:
M6
Spring load F max.1) ~ [N]:
~ 200 N
Stroke s [mm]:
3.2 mm
Article-No.:
22150.1042
CAD
Documents
Lateral Plunger
  • Heavy spring load
  • d1: 16 mm
  • d2: M6
  • Spring load F max.1): ~ 200 N
  • d3: 10.2 mm
  • l1 -1: 18 mm
  • l2: 11.5 mm
  • l3: 7.5 mm
  • l4: 1.7 mm
  • Stroke s: 3.2 mm
  • Location hole D H8: 16 mm
  • Operating temperature range max.: 250 °C
  • Weight: 9.3 g
show article view
Lateral Plunger

Material

Body

  • Aluminium AI

Threaded washer

  • Steel, blackened

Spring

  • Stainless steel
  • Steel, blackened
  • Steel, zinc-plated by galvanization

Notes

Individual set screws can be screwed in the plate with threaded hole.

Product
Article-No.
Available
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 10 mm
Article-No.:
22150.0831
assembly tool
  • assembly tool
  • d1: 10 mm
  • Weight: 49 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 16 mm
Article-No.:
22150.0833
assembly tool
  • assembly tool
  • d1: 16 mm
  • Weight: 105 g

Characteristic

Version light spring load = spring from stainless steel

Version standard spring load = spring from steel, blackened

Version heavy spring load = spring from steel, zinc-plated by galvanization

Assembly

Formula for calculating the center distance for the mounting hole: 

l0 = z/2 + w + x,

l0 = center distance,

y = workpiece height,

w = workpiece length,

x = stroke,

z = stop diameter

Calculation dimension x for workpieces:

x = d2/2 - s

Installation by pressing in.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22150. Lateral Plungers – smooth, without seal, with female thread
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.