EH 22360.
Used for fixing and simultaneously tightly connecting thin walled plates. Clamping distance of 5 mm for clamping of sheets for welding work, for protection, coverings, to close doors etc.
All versions are corrosion resistant.
Version with ergonomic grip.
Your selection resulted in 8 hits
More details
Pin part
Handle
Spring
The balls are unlocked by pressing the button.
Can easily be fitted with retaining cable EH 22400.
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.