Washers high precision design

EH 23060.

The precisely manufactured washers have an allowance in parallelism of 0,05 mm.

Your selection resulted in 14 hits

Material
d1 [mm]
d2 [mm]
s [mm]
For screws [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
5.3 mm
d2 [mm]:
13 mm
s [mm]:
3 mm
For screws [mm]:
M5
Article-No.:
23060.0105
CAD
Documents
Washers
  • Heat-treated steel
  • d1: 5.3 mm
  • d2: 13 mm
  • s: 3 mm
  • For screws: M5
  • Weight: 2.5 g
show article view
Washers
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
6.4 mm
d2 [mm]:
17 mm
s [mm]:
3 mm
For screws [mm]:
M6
Article-No.:
23060.0106
CAD
Documents
Washers
  • Heat-treated steel
  • d1: 6.4 mm
  • d2: 17 mm
  • s: 3 mm
  • For screws: M6
  • Weight: 4.6 g
show article view
Washers
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
8.4 mm
d2 [mm]:
24 mm
s [mm]:
4 mm
For screws [mm]:
M8
Article-No.:
23060.0108
CAD
Documents
Washers
  • Heat-treated steel
  • d1: 8.4 mm
  • d2: 24 mm
  • s: 4 mm
  • For screws: M8
  • Weight: 12 g
show article view
Washers
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
10.5 mm
d2 [mm]:
30 mm
s [mm]:
4 mm
For screws [mm]:
M10
Article-No.:
23060.0110
CAD
Documents
Washers
  • Heat-treated steel
  • d1: 10.5 mm
  • d2: 30 mm
  • s: 4 mm
  • For screws: M10
  • Weight: 19 g
show article view
Washers
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
13 mm
d2 [mm]:
36 mm
s [mm]:
5 mm
For screws [mm]:
M12
Article-No.:
23060.0113
CAD
Documents
Washers
  • Heat-treated steel
  • d1: 13 mm
  • d2: 36 mm
  • s: 5 mm
  • For screws: M12
  • Weight: 34 g
show article view
Washers
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
17 mm
d2 [mm]:
45 mm
s [mm]:
5 mm
For screws [mm]:
M16
Article-No.:
23060.0117
CAD
Documents
Washers
  • Heat-treated steel
  • d1: 17 mm
  • d2: 45 mm
  • s: 5 mm
  • For screws: M16
  • Weight: 52 g
show article view
Washers
Material:
Stainless steel 1.4305
d1 [mm]:
3.2 mm
d2 [mm]:
8 mm
s [mm]:
2 mm
For screws [mm]:
M3
Article-No.:
23060.0153
CAD
Documents
Washers
  • Stainless steel
  • d1: 3.2 mm
  • d2: 8 mm
  • s: 2 mm
  • For screws: M3
  • Weight: 0.7 g
show article view
Washers
Material:
Stainless steel 1.4305
d1 [mm]:
4.2 mm
d2 [mm]:
12 mm
s [mm]:
2 mm
For screws [mm]:
M4
Article-No.:
23060.0154
CAD
Documents
Washers
  • Stainless steel
  • d1: 4.2 mm
  • d2: 12 mm
  • s: 2 mm
  • For screws: M4
  • Weight: 1.5 g
show article view
Washers
Material:
Stainless steel 1.4305
d1 [mm]:
5.3 mm
d2 [mm]:
13 mm
s [mm]:
3 mm
For screws [mm]:
M5
Article-No.:
23060.0155
CAD
Documents
Washers
  • Stainless steel
  • d1: 5.3 mm
  • d2: 13 mm
  • s: 3 mm
  • For screws: M5
  • Weight: 2.5 g
show article view
Washers
Material:
Stainless steel 1.4305
d1 [mm]:
6.4 mm
d2 [mm]:
17 mm
s [mm]:
3 mm
For screws [mm]:
M6
Article-No.:
23060.0156
CAD
Documents
Washers
  • Stainless steel
  • d1: 6.4 mm
  • d2: 17 mm
  • s: 3 mm
  • For screws: M6
  • Weight: 4.6 g
show article view
Washers
Material:
Stainless steel 1.4305
d1 [mm]:
8.4 mm
d2 [mm]:
24 mm
s [mm]:
4 mm
For screws [mm]:
M8
Article-No.:
23060.0158
CAD
Documents
Washers
  • Stainless steel
  • d1: 8.4 mm
  • d2: 24 mm
  • s: 4 mm
  • For screws: M8
  • Weight: 12 g
show article view
Washers
Material:
Stainless steel 1.4305
d1 [mm]:
10.5 mm
d2 [mm]:
30 mm
s [mm]:
4 mm
For screws [mm]:
M10
Article-No.:
23060.0160
CAD
Documents
Washers
  • Stainless steel
  • d1: 10.5 mm
  • d2: 30 mm
  • s: 4 mm
  • For screws: M10
  • Weight: 19 g
show article view
Washers
Material:
Stainless steel 1.4305
d1 [mm]:
13 mm
d2 [mm]:
36 mm
s [mm]:
5 mm
For screws [mm]:
M12
Article-No.:
23060.0163
CAD
Documents
Washers
  • Stainless steel
  • d1: 13 mm
  • d2: 36 mm
  • s: 5 mm
  • For screws: M12
  • Weight: 34 g
show article view
Washers
Material:
Stainless steel 1.4305
d1 [mm]:
17 mm
d2 [mm]:
45 mm
s [mm]:
5 mm
For screws [mm]:
M16
Article-No.:
23060.0167
CAD
Documents
Washers
  • Stainless steel
  • d1: 17 mm
  • d2: 45 mm
  • s: 5 mm
  • For screws: M16
  • Weight: 52 g
show article view
Washers

Material

  • Heat-treated steel, tempered, blackened
  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet EH 23060. Washers – high precision design
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.