Retaining Cables for threaded lock pin

EH 22355.

These retaining cables are provided for attachment to the threaded lock pins EH 22355./EH22356 and act as loss prevention device.

Your selection resulted in 6 hits

Material
Version
picture
Coating
l [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Stainless steel
Version:
with holding clip and attaching ring
picture:
1
Coating:
Thermoplastic PA 6 coated, black
l [mm]:
150 mm
Article-No.:
22355.6001
CAD
Documents
Retaining cable
  • stainless steel, with holding clip and attaching ring – picture 1, Thermoplastic PA 6 coated, black
  • l: 150 mm
  • Weight: 13 g
show article view
Retaining cable
Material:
Stainless steel
Version:
with holding clip and attaching ring
picture:
1
Coating:
Thermoplastic PA 6 coated, black
l [mm]:
200 mm
Article-No.:
22355.6002
CAD
Documents
Retaining cable
  • stainless steel, with holding clip and attaching ring – picture 1, Thermoplastic PA 6 coated, black
  • l: 200 mm
  • Weight: 8.2 g
show article view
Retaining cable
Material:
Stainless steel
Version:
with holding clip and attaching ring
picture:
1
Coating:
Thermoplastic PA 6 coated, black
l [mm]:
300 mm
Article-No.:
22355.6003
CAD
Documents
Retaining cable
  • stainless steel, with holding clip and attaching ring – picture 1, Thermoplastic PA 6 coated, black
  • l: 300 mm
  • Weight: 15 g
show article view
Retaining cable
Material:
Stainless steel
Version:
with holding clip and eyelet
picture:
2
Coating:
Thermoplastic PA 6 coated, black
l [mm]:
150 mm
Article-No.:
22355.6011
CAD
Documents
Retaining cable
  • stainless steel, with holding clip and eyelet – picture 2, Thermoplastic PA 6 coated, black
  • l: 150 mm
  • Weight: 9.9 g
show article view
Retaining cable
Material:
Stainless steel
Version:
with holding clip and eyelet
picture:
2
Coating:
Thermoplastic PA 6 coated, black
l [mm]:
200 mm
Article-No.:
22355.6012
CAD
Documents
Retaining cable
  • stainless steel, with holding clip and eyelet – picture 2, Thermoplastic PA 6 coated, black
  • l: 200 mm
  • Weight: 10 g
show article view
Retaining cable
Material:
Stainless steel
Version:
with holding clip and eyelet
picture:
2
Coating:
Thermoplastic PA 6 coated, black
l [mm]:
300 mm
Article-No.:
22355.6013
CAD
Documents
Retaining cable
  • stainless steel, with holding clip and eyelet – picture 2, Thermoplastic PA 6 coated, black
  • l: 300 mm
  • Weight: 15 g
show article view
Retaining cable

Material

Attaching ring

  • Stainless Steel

Holding clip

  • Thermoplastic PA 6, black, dull similar to RAL 9005

Retaining cable

  • Stainless steel

Coating retaining cable

  • Thermoplastic PA 6 coated, black

Eyelet

  • Stainless steel

Notes

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22355. Retaining Cables – for threaded lock pin
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

Further products

Please select a variant (article number in the order table tab) for complete and detailed compliance information.