Grub Screws with Palm Grip similar to DIN 6335, stainless steel A4

EH 24731.

These grub screws with palm grip are manufactured according to DIN 6335, but it is a version without dirty edges. This makes these grub screws with palm grip suitable for all areas of application with high hygienic requirements.

The stainless steel A4 version ensures maximum corrosion resistance.

Your selection resulted in 12 hits

Material
d1 [mm]
d2 [mm]
l [mm]
Article-No.
CAD / Documents
Available
Material:
Stainless steel A4
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
20 mm
Article-No.:
24731.0105
CAD
Documents
Grub Screws with Palm Grip
  • d1: 40 mm
  • d2: M8
  • l: 20 mm
  • d3: 14 mm
  • h1: 25 mm
  • h2: 13 mm
  • Weight: 73 g
More details
Grub Screws with Palm Grip
Material:
Stainless steel A4
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
25 mm
Article-No.:
24731.0110
CAD
Documents
Grub Screws with Palm Grip
  • d1: 40 mm
  • d2: M8
  • l: 25 mm
  • d3: 14 mm
  • h1: 25 mm
  • h2: 13 mm
  • Weight: 75 g
More details
Grub Screws with Palm Grip
Material:
Stainless steel A4
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
30 mm
Article-No.:
24731.0115
CAD
Documents
Grub Screws with Palm Grip
  • d1: 40 mm
  • d2: M8
  • l: 30 mm
  • d3: 14 mm
  • h1: 25 mm
  • h2: 13 mm
  • Weight: 76 g
More details
Grub Screws with Palm Grip
Material:
Stainless steel A4
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
40 mm
Article-No.:
24731.0120
CAD
Documents
Grub Screws with Palm Grip
  • d1: 40 mm
  • d2: M8
  • l: 40 mm
  • d3: 14 mm
  • h1: 25 mm
  • h2: 13 mm
  • Weight: 80 g
More details
Grub Screws with Palm Grip
Material:
Stainless steel A4
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
20 mm
Article-No.:
24731.0125
CAD
Documents
Grub Screws with Palm Grip
  • d1: 50 mm
  • d2: M10
  • l: 20 mm
  • d3: 18 mm
  • h1: 32 mm
  • h2: 18 mm
  • Weight: 132 g
More details
Grub Screws with Palm Grip
Material:
Stainless steel A4
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
25 mm
Article-No.:
24731.0130
CAD
Documents
Grub Screws with Palm Grip
  • d1: 50 mm
  • d2: M10
  • l: 25 mm
  • d3: 18 mm
  • h1: 32 mm
  • h2: 18 mm
  • Weight: 136 g
More details
Grub Screws with Palm Grip
Material:
Stainless steel A4
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
30 mm
Article-No.:
24731.0135
CAD
Documents
Grub Screws with Palm Grip
  • d1: 50 mm
  • d2: M10
  • l: 30 mm
  • d3: 18 mm
  • h1: 32 mm
  • h2: 18 mm
  • Weight: 137 g
More details
Grub Screws with Palm Grip
Material:
Stainless steel A4
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
45 mm
Article-No.:
24731.0140
CAD
Documents
Grub Screws with Palm Grip
  • d1: 50 mm
  • d2: M10
  • l: 45 mm
  • d3: 18 mm
  • h1: 32 mm
  • h2: 18 mm
  • Weight: 144 g
More details
Grub Screws with Palm Grip
Material:
Stainless steel A4
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
55 mm
Article-No.:
24731.0145
CAD
Documents
Grub Screws with Palm Grip
  • d1: 50 mm
  • d2: M10
  • l: 55 mm
  • d3: 18 mm
  • h1: 32 mm
  • h2: 18 mm
  • Weight: 152 g
More details
Grub Screws with Palm Grip
Material:
Stainless steel A4
d1 [mm]:
63 mm
d2 [mm]:
M12
l [mm]:
30 mm
Article-No.:
24731.0150
CAD
Documents
Grub Screws with Palm Grip
  • d1: 63 mm
  • d2: M12
  • l: 30 mm
  • d3: 20 mm
  • h1: 40 mm
  • h2: 23 mm
  • Weight: 248 g
More details
Grub Screws with Palm Grip
Material:
Stainless steel A4
d1 [mm]:
63 mm
d2 [mm]:
M12
l [mm]:
40 mm
Article-No.:
24731.0155
CAD
Documents
Grub Screws with Palm Grip
  • d1: 63 mm
  • d2: M12
  • l: 40 mm
  • d3: 20 mm
  • h1: 40 mm
  • h2: 23 mm
  • Weight: 256 g
More details
Grub Screws with Palm Grip
Material:
Stainless steel A4
d1 [mm]:
63 mm
d2 [mm]:
M12
l [mm]:
50 mm
Article-No.:
24731.0160
CAD
Documents
Grub Screws with Palm Grip
  • d1: 63 mm
  • d2: M12
  • l: 50 mm
  • d3: 20 mm
  • h1: 40 mm
  • h2: 23 mm
  • Weight: 263 g
More details
Grub Screws with Palm Grip

Material

Handle

  • Stainless steel  A4, polished

Screw

  • Stainless steel A4
Title
Category
Type
Direct download
Download basket
Datasheet EH 24731. Grub Screws with Palm Grip – similar to DIN 6335, stainless steel A4
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 10.06.2022

 

Does not contain Proposition 65 substances

No Proposition 65 substances included
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.