22110.2326 - Index Plungers
with mounting flange, horizontal, stainless steel

Index plungers are used for indexing bores.

This article 22110.2326 - Index Plungers with mounting flange, horizontal, stainless steel / with knob, without locking (d1 h11: 6 mm) is one variant of the article group Index Plungers with mounting flange, horizontal, stainless steel (EH 22110.)

Material
Version
picture
d1 h11 [mm]
b1 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel
Version:
with knob, without locking
picture:
2
d1 h11 [mm]:
6 mm
b1 [mm]:
27.5 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 21 N
Article-No.:
22110.2326
Documents
Index Plungers
  • with knob, without locking – picture 2
  • d1 h11: 6 mm
  • d2: 18 mm
  • b1: 27.5 mm
  • b2: 32 mm
  • b3: 10 mm
  • b4 -0.2: 5.4 mm
  • h1: 5 mm
  • h2: 10.5 mm
  • k1 ±0.05: 21 mm
  • k2: 5.5 mm
  • k3: 12 mm
  • k4: 10 mm
  • l1: 49 mm
  • l2 min.: 6 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 21 N
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 44 g
Index Plungers

Material

Housing

  • Stainless steel 1.4308, precision casting, bright, matt blasted

Locking pin

  • Stainless steel 1.4305

Knob

  • Thermoplastic PA 6, black, dull

Notes

Knob not removable.

Assembly

Assembly by means of washers ISO 7092.

Operation

When using locking index plungers, the knob is pulled-out, turned 90° and secured by a notched catch (when locking pin should not overhang).

Title
Category
Type
Direct download
Download basket
Datasheet 22110.2326
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals