Index plungers are used for indexing bores.
The stainless steel A4 version ensures maximum corrosion resistance.
This article 22120.1144 - Index Plungers with hexagon collar, stainless steel A4 / with knob of thermoplastic (d1 -0.02 -0.05: 4 mm, d2: M8 x 1 mm, l2 min.: 4 mm) is one variant of the article group Index Plungers with hexagon collar and locking, stainless steel A4 (EH 22120.)
Body
Locking pin
Knob
Lock nut
Knob not removable.
Lock nuts have to be purchased separately.
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
Spring Plungers Down-Thrust Clamps Expander® Sealing Plugs Mini Indexes & Index Plungers U-Handles