Product filter
Your selection resulted in 24 hits
Material:
Free cutting steel, manganese phosphated
Shearing resistance, two-shear1) min. [kN]:
12.7 kN
Free cutting steel
d1 : M8
l1 : 10 mm
d2 -0.07: 6.62 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 23.8 mm
l3 : 58.4 mm
l4 : 8 mm
Locating thread: M8
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 88 g
Shearing resistance, two-shear1) min.: 12.7 kN
More details
Material:
Free cutting steel, manganese phosphated
Shearing resistance, two-shear1) min. [kN]:
12.7 kN
Free cutting steel
d1 : M8
l1 : 20 mm
d2 -0.07: 6.62 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 33.8 mm
l3 : 68.4 mm
l4 : 8 mm
Locating thread: M8
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 90 g
Shearing resistance, two-shear1) min.: 12.7 kN
More details
Material:
Free cutting steel, manganese phosphated
Shearing resistance, two-shear1) min. [kN]:
12.7 kN
Free cutting steel
d1 : M8
l1 : 30 mm
d2 -0.07: 6.62 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 43.8 mm
l3 : 78.4 mm
l4 : 8 mm
Locating thread: M8
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 93 g
Shearing resistance, two-shear1) min.: 12.7 kN
More details
Material:
Free cutting steel, manganese phosphated
Shearing resistance, two-shear1) min. [kN]:
20.6 kN
Free cutting steel
d1 : M10
l1 : 10 mm
d2 -0.07: 8.35 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 26 mm
l3 : 60.6 mm
l4 : 10 mm
Locating thread: M10
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 93 g
Shearing resistance, two-shear1) min.: 20.6 kN
More details
Material:
Free cutting steel, manganese phosphated
Shearing resistance, two-shear1) min. [kN]:
20.6 kN
Free cutting steel
d1 : M10
l1 : 20 mm
d2 -0.07: 8.35 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 36 mm
l3 : 70.6 mm
l4 : 10 mm
Locating thread: M10
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 93 g
Shearing resistance, two-shear1) min.: 20.6 kN
More details
Material:
Free cutting steel, manganese phosphated
Shearing resistance, two-shear1) min. [kN]:
20.6 kN
Free cutting steel
d1 : M10
l1 : 30 mm
d2 -0.07: 8.35 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 46 mm
l3 : 80.6 mm
l4 : 10 mm
Locating thread: M10
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 99 g
Shearing resistance, two-shear1) min.: 20.6 kN
More details
Material:
Free cutting steel, manganese phosphated
Shearing resistance, two-shear1) min. [kN]:
30.4 kN
Free cutting steel
d1 : M12
l1 : 15 mm
d2 -0.07: 10.07 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 34 mm
l3 : 68.6 mm
l4 : 12 mm
Locating thread: M12
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 99 g
Shearing resistance, two-shear1) min.: 30.4 kN
More details
Material:
Free cutting steel, manganese phosphated
Shearing resistance, two-shear1) min. [kN]:
30.4 kN
Free cutting steel
d1 : M12
l1 : 30 mm
d2 -0.07: 10.07 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 49 mm
l3 : 83.6 mm
l4 : 12 mm
Locating thread: M12
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 108 g
Shearing resistance, two-shear1) min.: 30.4 kN
More details
Material:
Free cutting steel, manganese phosphated
Shearing resistance, two-shear1) min. [kN]:
30.4 kN
Free cutting steel
d1 : M12
l1 : 50 mm
d2 -0.07: 10.07 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 69 mm
l3 : 103.6 mm
l4 : 12 mm
Locating thread: M12
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 122 g
Shearing resistance, two-shear1) min.: 30.4 kN
More details
Material:
Free cutting steel, manganese phosphated
Shearing resistance, two-shear1) min. [kN]:
62.9 kN
Free cutting steel
d1 : M16
l1 : 15 mm
d2 -0.07: 13.8 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 34 mm
l3 : 68.6 mm
l4 : 12 mm
Locating thread: M16
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 116 g
Shearing resistance, two-shear1) min.: 62.9 kN
More details
Material:
Free cutting steel, manganese phosphated
Shearing resistance, two-shear1) min. [kN]:
62.9 kN
Free cutting steel
d1 : M16
l1 : 30 mm
d2 -0.07: 13.8 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 49 mm
l3 : 83.6 mm
l4 : 12 mm
Locating thread: M16
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 133 g
Shearing resistance, two-shear1) min.: 62.9 kN
More details
Material:
Free cutting steel, manganese phosphated
Shearing resistance, two-shear1) min. [kN]:
62.9 kN
Free cutting steel
d1 : M16
l1 : 50 mm
d2 -0.07: 13.8 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 69 mm
l3 : 103.6 mm
l4 : 12 mm
Locating thread: M16
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 155 g
Shearing resistance, two-shear1) min.: 62.9 kN
More details
Material:
Stainless steel 1.4305
Shearing resistance, two-shear1) min. [kN]:
16.7 kN
stainless steel
d1 : M8
l1 : 10 mm
d2 -0.07: 6.62 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 23.8 mm
l3 : 58.4 mm
l4 : 8 mm
Locating thread: M8
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 88 g
Shearing resistance, two-shear1) min.: 16.7 kN
More details
Material:
Stainless steel 1.4305
Shearing resistance, two-shear1) min. [kN]:
16.7 kN
stainless steel
d1 : M8
l1 : 20 mm
d2 -0.07: 6.62 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 33.8 mm
l3 : 68.4 mm
l4 : 8 mm
Locating thread: M8
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 90 g
Shearing resistance, two-shear1) min.: 16.7 kN
More details
Material:
Stainless steel 1.4305
Shearing resistance, two-shear1) min. [kN]:
16.7 kN
stainless steel
d1 : M8
l1 : 30 mm
d2 -0.07: 6.62 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 43.8 mm
l3 : 78.4 mm
l4 : 8 mm
Locating thread: M8
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 92 g
Shearing resistance, two-shear1) min.: 16.7 kN
More details
Material:
Stainless steel 1.4305
Shearing resistance, two-shear1) min. [kN]:
27.1 kN
stainless steel
d1 : M10
l1 : 10 mm
d2 -0.07: 8.35 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 26 mm
l3 : 60.6 mm
l4 : 10 mm
Locating thread: M10
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 91 g
Shearing resistance, two-shear1) min.: 27.1 kN
More details
Material:
Stainless steel 1.4305
Shearing resistance, two-shear1) min. [kN]:
27.1 kN
stainless steel
d1 : M10
l1 : 20 mm
d2 -0.07: 8.35 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 36 mm
l3 : 70.6 mm
l4 : 10 mm
Locating thread: M10
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 95 g
Shearing resistance, two-shear1) min.: 27.1 kN
More details
Material:
Stainless steel 1.4305
Shearing resistance, two-shear1) min. [kN]:
27.1 kN
stainless steel
d1 : M10
l1 : 30 mm
d2 -0.07: 8.35 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 46 mm
l3 : 80.6 mm
l4 : 10 mm
Locating thread: M10
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 120 g
Shearing resistance, two-shear1) min.: 27.1 kN
More details
Material:
Stainless steel 1.4305
Shearing resistance, two-shear1) min. [kN]:
40 kN
stainless steel
d1 : M12
l1 : 15 mm
d2 -0.07: 10.07 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 34 mm
l3 : 68.6 mm
l4 : 12 mm
Locating thread: M12
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 100 g
Shearing resistance, two-shear1) min.: 40 kN
More details
Material:
Stainless steel 1.4305
Shearing resistance, two-shear1) min. [kN]:
40 kN
stainless steel
d1 : M12
l1 : 30 mm
d2 -0.07: 10.07 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 49 mm
l3 : 83.6 mm
l4 : 12 mm
Locating thread: M12
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 109 g
Shearing resistance, two-shear1) min.: 40 kN
More details
Material:
Stainless steel 1.4305
Shearing resistance, two-shear1) min. [kN]:
40 kN
stainless steel
d1 : M12
l1 : 50 mm
d2 -0.07: 10.07 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 69 mm
l3 : 103.6 mm
l4 : 12 mm
Locating thread: M12
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 120 g
Shearing resistance, two-shear1) min.: 40 kN
More details
Material:
Stainless steel 1.4305
Shearing resistance, two-shear1) min. [kN]:
82.7 kN
stainless steel
d1 : M16
l1 : 15 mm
d2 -0.07: 13.8 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 34 mm
l3 : 68.6 mm
l4 : 12 mm
Locating thread: M16
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 115 g
Shearing resistance, two-shear1) min.: 82.7 kN
More details
Material:
Stainless steel 1.4305
Shearing resistance, two-shear1) min. [kN]:
82.7 kN
stainless steel
d1 : M16
l1 : 30 mm
d2 -0.07: 13.8 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 49 mm
l3 : 83.6 mm
l4 : 12 mm
Locating thread: M16
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 133 g
Shearing resistance, two-shear1) min.: 82.7 kN
More details
Material:
Stainless steel 1.4305
Shearing resistance, two-shear1) min. [kN]:
82.7 kN
stainless steel
d1 : M16
l1 : 50 mm
d2 -0.07: 13.8 mm
d3 -1: 40 mm
d4 : 21.6 mm
l2 : 69 mm
l3 : 103.6 mm
l4 : 12 mm
Locating thread: M16
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Tightening torque max.: 5 Nm
Weight: 156 g
Shearing resistance, two-shear1) min.: 82.7 kN
More details
Material
Pin part
Free cutting steel, manganese phosphated
Stainless steel 1.4305
Handle
Thermoplastic PA 6, black, dull similar to RAL 9005
Press button
Aluminium, orange, anodised
Threaded element
Stainless steel 1.4542, precipitation-hardened
Spring
Notes
Special types on request.
Assembly
Threaded lock pins can only be mounted into a thread that is true to gauge.
Mounting:
Press button
Insert the threaded lock pin into the threaded hole
Release button
Dismantling:
Unscrew the threaded lock pin approx. a quarter of a turn anticlockwise
Press button
Remove the threaded lock pin from the threaded hole
Operation
The threaded segments are unlocked by pressing the button.
Datasheet EH 22355. Threaded Lock Pins – self-locking
Download basket:
Download basket
Accessories
Can easily be fitted with retaining cable EH 22355.
Further products
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 10.06.2022
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.