Clamp Lock Pins with button handle

EH 22410. /EH 22420.

For rapid fastening, locking, adjusting, replacing, and securing in blind holes (H11) without additional locating bushings.

Quick and easy to release for connections which are made repeatedly. Flexible use because the balls are clamped between bolt and hole.

All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.

Material

Pin part

  • Stainless steel 1.4305
  • Stainless steel 1.4542, precipitation-hardened

Handle

  • Aluminium, black similar to RAL 9005

Press button

  • Case-hardened steel, nitrided, yellow similar to RAL 1016

Spring

  • stainless steel

Notes

Special types on request.

The clamp lock pin must not be used for lifting loads.

Your selection resulted in 46 hits

Material
d1 -0.04 -0.08 [mm]
l1 +2 -1 [mm]
Shearing resistance, two-shear1) min. [kN]
Article-No.
CAD
Available
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
6 mm
l1 +2 -1 [mm]:
10 mm
Shearing resistance, two-shear1) min. [kN]:
21 kN
Article-No.:
22410.0022
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +2 -1: 10 mm
  • d2 +0.1 -0.05: 6.2 mm
  • d3: 11.3 mm
  • d4: 20 mm
  • l2: 17.4 mm
  • l3: 20.7 mm
  • l4: 17.6 mm
  • l5: 14.6 mm
  • Holding force min.: 120 N
  • Location hole H11: 6 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 13 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 21 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
6 mm
l1 +2 -1 [mm]:
20 mm
Shearing resistance, two-shear1) min. [kN]:
21 kN
Article-No.:
22410.0024
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +2 -1: 20 mm
  • d2 +0.1 -0.05: 6.2 mm
  • d3: 11.3 mm
  • d4: 20 mm
  • l2: 27.4 mm
  • l3: 20.7 mm
  • l4: 17.6 mm
  • l5: 14.6 mm
  • Holding force min.: 120 N
  • Location hole H11: 6 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 15 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 21 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
6 mm
l1 +2 -1 [mm]:
40 mm
Shearing resistance, two-shear1) min. [kN]:
21 kN
Article-No.:
22410.0028
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +2 -1: 40 mm
  • d2 +0.1 -0.05: 6.2 mm
  • d3: 11.3 mm
  • d4: 20 mm
  • l2: 47.4 mm
  • l3: 20.7 mm
  • l4: 17.6 mm
  • l5: 14.6 mm
  • Holding force min.: 120 N
  • Location hole H11: 6 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 19 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 21 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
6 mm
l1 +2 -1 [mm]:
60 mm
Shearing resistance, two-shear1) min. [kN]:
21 kN
Article-No.:
22410.0032
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +2 -1: 60 mm
  • d2 +0.1 -0.05: 6.2 mm
  • d3: 11.3 mm
  • d4: 20 mm
  • l2: 67.4 mm
  • l3: 20.7 mm
  • l4: 17.6 mm
  • l5: 14.6 mm
  • Holding force min.: 120 N
  • Location hole H11: 6 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 23 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 21 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
8 mm
l1 +2 -1 [mm]:
10 mm
Shearing resistance, two-shear1) min. [kN]:
38 kN
Article-No.:
22410.0042
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 8 mm
  • l1 +2 -1: 10 mm
  • d2 +0.1 -0.05: 8.3 mm
  • d3: 14.1 mm
  • d4: 25 mm
  • l2: 18.6 mm
  • l3: 27.3 mm
  • l4: 22.6 mm
  • l5: 18.6 mm
  • Holding force min.: 120 N
  • Location hole H11: 8 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 25 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 38 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
8 mm
l1 +2 -1 [mm]:
20 mm
Shearing resistance, two-shear1) min. [kN]:
38 kN
Article-No.:
22410.0044
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 8 mm
  • l1 +2 -1: 20 mm
  • d2 +0.1 -0.05: 8.3 mm
  • d3: 14.1 mm
  • d4: 25 mm
  • l2: 28.6 mm
  • l3: 27.3 mm
  • l4: 22.6 mm
  • l5: 18.6 mm
  • Holding force min.: 120 N
  • Location hole H11: 8 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 29 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 38 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
8 mm
l1 +2 -1 [mm]:
40 mm
Shearing resistance, two-shear1) min. [kN]:
38 kN
Article-No.:
22410.0048
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 8 mm
  • l1 +2 -1: 40 mm
  • d2 +0.1 -0.05: 8.3 mm
  • d3: 14.1 mm
  • d4: 25 mm
  • l2: 48.6 mm
  • l3: 27.3 mm
  • l4: 22.6 mm
  • l5: 18.6 mm
  • Holding force min.: 120 N
  • Location hole H11: 8 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 36 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 38 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
8 mm
l1 +2 -1 [mm]:
60 mm
Shearing resistance, two-shear1) min. [kN]:
38 kN
Article-No.:
22410.0052
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 8 mm
  • l1 +2 -1: 60 mm
  • d2 +0.1 -0.05: 8.3 mm
  • d3: 14.1 mm
  • d4: 25 mm
  • l2: 68.6 mm
  • l3: 27.3 mm
  • l4: 22.6 mm
  • l5: 18.6 mm
  • Holding force min.: 120 N
  • Location hole H11: 8 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 43 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 38 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
8 mm
l1 +2 -1 [mm]:
80 mm
Shearing resistance, two-shear1) min. [kN]:
38 kN
Article-No.:
22410.0056
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 8 mm
  • l1 +2 -1: 80 mm
  • d2 +0.1 -0.05: 8.3 mm
  • d3: 14.1 mm
  • d4: 25 mm
  • l2: 88.6 mm
  • l3: 27.3 mm
  • l4: 22.6 mm
  • l5: 18.6 mm
  • Holding force min.: 120 N
  • Location hole H11: 8 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 51 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 38 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
10 mm
l1 +2 -1 [mm]:
20 mm
Shearing resistance, two-shear1) min. [kN]:
60 kN
Article-No.:
22410.0062
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 10 mm
  • l1 +2 -1: 20 mm
  • d2 +0.1 -0.05: 10.3 mm
  • d3: 14.1 mm
  • d4: 25 mm
  • l2: 30 mm
  • l3: 27.3 mm
  • l4: 22.6 mm
  • l5: 18.6 mm
  • Holding force min.: 120 N
  • Location hole H11: 10 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 35 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 60 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
10 mm
l1 +2 -1 [mm]:
40 mm
Shearing resistance, two-shear1) min. [kN]:
60 kN
Article-No.:
22410.0066
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 10 mm
  • l1 +2 -1: 40 mm
  • d2 +0.1 -0.05: 10.3 mm
  • d3: 14.1 mm
  • d4: 25 mm
  • l2: 50 mm
  • l3: 27.3 mm
  • l4: 22.6 mm
  • l5: 18.6 mm
  • Holding force min.: 120 N
  • Location hole H11: 10 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 47 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 60 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
10 mm
l1 +2 -1 [mm]:
60 mm
Shearing resistance, two-shear1) min. [kN]:
60 kN
Article-No.:
22410.0070
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 10 mm
  • l1 +2 -1: 60 mm
  • d2 +0.1 -0.05: 10.3 mm
  • d3: 14.1 mm
  • d4: 25 mm
  • l2: 70 mm
  • l3: 27.3 mm
  • l4: 22.6 mm
  • l5: 18.6 mm
  • Holding force min.: 120 N
  • Location hole H11: 10 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 59 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 60 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
10 mm
l1 +2 -1 [mm]:
80 mm
Shearing resistance, two-shear1) min. [kN]:
60 kN
Article-No.:
22410.0072
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 10 mm
  • l1 +2 -1: 80 mm
  • d2 +0.1 -0.05: 10.3 mm
  • d3: 14.1 mm
  • d4: 25 mm
  • l2: 90 mm
  • l3: 27.3 mm
  • l4: 22.6 mm
  • l5: 18.6 mm
  • Holding force min.: 120 N
  • Location hole H11: 10 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 70 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 60 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
10 mm
l1 +2 -1 [mm]:
100 mm
Shearing resistance, two-shear1) min. [kN]:
60 kN
Article-No.:
22410.0074
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 10 mm
  • l1 +2 -1: 100 mm
  • d2 +0.1 -0.05: 10.3 mm
  • d3: 14.1 mm
  • d4: 25 mm
  • l2: 110 mm
  • l3: 27.3 mm
  • l4: 22.6 mm
  • l5: 18.6 mm
  • Holding force min.: 120 N
  • Location hole H11: 10 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 82 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 60 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
12 mm
l1 +2 -1 [mm]:
20 mm
Shearing resistance, two-shear1) min. [kN]:
87 kN
Article-No.:
22410.0082
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 12 mm
  • l1 +2 -1: 20 mm
  • d2 +0.1 -0.05: 12.3 mm
  • d3: 17.7 mm
  • d4: 35 mm
  • l2: 31 mm
  • l3: 33.2 mm
  • l4: 27.3 mm
  • l5: 22.3 mm
  • Holding force min.: 120 N
  • Location hole H11: 12 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 66 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 87 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
12 mm
l1 +2 -1 [mm]:
40 mm
Shearing resistance, two-shear1) min. [kN]:
87 kN
Article-No.:
22410.0086
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 12 mm
  • l1 +2 -1: 40 mm
  • d2 +0.1 -0.05: 12.3 mm
  • d3: 17.7 mm
  • d4: 35 mm
  • l2: 51 mm
  • l3: 33.2 mm
  • l4: 27.3 mm
  • l5: 22.3 mm
  • Holding force min.: 120 N
  • Location hole H11: 12 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 82 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 87 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
12 mm
l1 +2 -1 [mm]:
60 mm
Shearing resistance, two-shear1) min. [kN]:
87 kN
Article-No.:
22410.0090
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 12 mm
  • l1 +2 -1: 60 mm
  • d2 +0.1 -0.05: 12.3 mm
  • d3: 17.7 mm
  • d4: 35 mm
  • l2: 71 mm
  • l3: 33.2 mm
  • l4: 27.3 mm
  • l5: 22.3 mm
  • Holding force min.: 120 N
  • Location hole H11: 12 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 100 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 87 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
12 mm
l1 +2 -1 [mm]:
80 mm
Shearing resistance, two-shear1) min. [kN]:
87 kN
Article-No.:
22410.0092
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 12 mm
  • l1 +2 -1: 80 mm
  • d2 +0.1 -0.05: 12.3 mm
  • d3: 17.7 mm
  • d4: 35 mm
  • l2: 91 mm
  • l3: 33.2 mm
  • l4: 27.3 mm
  • l5: 22.3 mm
  • Holding force min.: 120 N
  • Location hole H11: 12 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 117 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 87 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
12 mm
l1 +2 -1 [mm]:
100 mm
Shearing resistance, two-shear1) min. [kN]:
87 kN
Article-No.:
22410.0094
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 12 mm
  • l1 +2 -1: 100 mm
  • d2 +0.1 -0.05: 12.3 mm
  • d3: 17.7 mm
  • d4: 35 mm
  • l2: 111 mm
  • l3: 33.2 mm
  • l4: 27.3 mm
  • l5: 22.3 mm
  • Holding force min.: 120 N
  • Location hole H11: 12 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 134 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 87 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
16 mm
l1 +2 -1 [mm]:
30 mm
Shearing resistance, two-shear1) min. [kN]:
155 kN
Article-No.:
22410.0102
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 16 mm
  • l1 +2 -1: 30 mm
  • d2 +0.1 -0.05: 16.5 mm
  • d3: 23.4 mm
  • d4: 40 mm
  • l2: 44.4 mm
  • l3: 42.2 mm
  • l4: 34.5 mm
  • l5: 28.5 mm
  • Holding force min.: 120 N
  • Location hole H11: 16 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 150 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 155 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
16 mm
l1 +2 -1 [mm]:
60 mm
Shearing resistance, two-shear1) min. [kN]:
155 kN
Article-No.:
22410.0107
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 16 mm
  • l1 +2 -1: 60 mm
  • d2 +0.1 -0.05: 16.5 mm
  • d3: 23.4 mm
  • d4: 40 mm
  • l2: 74.4 mm
  • l3: 42.2 mm
  • l4: 34.5 mm
  • l5: 28.5 mm
  • Holding force min.: 120 N
  • Location hole H11: 16 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 196 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 155 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
16 mm
l1 +2 -1 [mm]:
90 mm
Shearing resistance, two-shear1) min. [kN]:
155 kN
Article-No.:
22410.0110
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 16 mm
  • l1 +2 -1: 90 mm
  • d2 +0.1 -0.05: 16.5 mm
  • d3: 23.4 mm
  • d4: 40 mm
  • l2: 104.4 mm
  • l3: 42.2 mm
  • l4: 34.5 mm
  • l5: 28.5 mm
  • Holding force min.: 120 N
  • Location hole H11: 16 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 242 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 155 kN
More details
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
16 mm
l1 +2 -1 [mm]:
120 mm
Shearing resistance, two-shear1) min. [kN]:
155 kN
Article-No.:
22410.0113
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 16 mm
  • l1 +2 -1: 120 mm
  • d2 +0.1 -0.05: 16.5 mm
  • d3: 23.4 mm
  • d4: 40 mm
  • l2: 134.4 mm
  • l3: 42.2 mm
  • l4: 34.5 mm
  • l5: 28.5 mm
  • Holding force min.: 120 N
  • Location hole H11: 16 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 290 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 155 kN
More details
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
6 mm
l1 +2 -1 [mm]:
10 mm
Shearing resistance, two-shear1) min. [kN]:
35 kN
Article-No.:
22420.0022
CAD
Clamp Lock Pins
  • stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +2 -1: 10 mm
  • d2 +0.1 -0.05: 6.2 mm
  • d3: 11.3 mm
  • d4: 20 mm
  • l2: 17.4 mm
  • l3: 20.7 mm
  • l4: 17.6 mm
  • l5: 14.6 mm
  • Holding force min.: 120 N
  • Location hole H11: 6 mm
  • min.: -30 °C
  • max.: 150 °C
  • Weight: 13 g
  • RoHS: not RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
  • Shearing resistance, two-shear1) min.: 35 kN
More details

Assembly

Simple H11 boreholes are sufficient.

Title
Category
Type
Direct download
Download basket
Ball Lock Pins - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 22410. /EH 22420. Clamp Lock Pins – with button handle
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

Accessories

Can easily be fitted with retaining cable EH 22400.

Further products