Hinges Zinc die-cast

EH 25163.

These hinges from zinc die-cast are characterised by their simple and timeless design.

Your selection resulted in 2 hits

Material
Colour
b1 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Available
Material:
Zinc die-cast
Colour:
silver
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25163.0005
CAD
Documents
Hinges
  • Zinc die-cast, silver
  • b1: 60 mm
  • l1: 60 mm
  • b2: 36 mm
  • b3: 20 mm
  • d1: 8.3 mm
  • h1: 18.5 mm
  • h2: 7.5 mm
  • h3: 9.5 mm
  • h4: 19 mm
  • l2: 36 mm
  • Operating temperature range max.: 80 °C
  • Weight: 137 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
black
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25163.0105
CAD
Documents
Hinges
  • Zinc die-cast, black
  • b1: 60 mm
  • l1: 60 mm
  • b2: 36 mm
  • b3: 20 mm
  • d1: 8.3 mm
  • h1: 18.5 mm
  • h2: 7.5 mm
  • h3: 9.5 mm
  • h4: 19 mm
  • l2: 36 mm
  • Operating temperature range max.: 80 °C
  • Weight: 137 g
show article view
Hinges

Material

Body

  • Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure
  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure

Covering

  • Thermoplastic POM
Title
Category
Type
Direct download
Download basket
Datasheet EH 25163. Hinges – Zinc die-cast
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.