Shaft / Plain Washers

EH 23061.

For extending the clamping height of the EH 23310. down-thrust clamps and as height compensation for support points.

Your selection resulted in 5 hits

d1 [mm]
d2 [mm]
s ±0.01 [mm]
For screws [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
d1 [mm]:
25 mm
d2 [mm]:
59.5 mm
s ±0.01 [mm]:
3 mm
For screws [mm]:
M24
Article-No.:
23061.2403
CAD
Documents
Shaft / Plain Washers
  • d1: 25 mm
  • d2: 59.5 mm
  • s ±0.01: 3 mm
  • For screws: M24
  • Weight: 53 g
show article view
Shaft / Plain Washers
d1 [mm]:
25 mm
d2 [mm]:
59.5 mm
s ±0.01 [mm]:
4 mm
For screws [mm]:
M24
Article-No.:
23061.2404
CAD
Documents
Shaft / Plain Washers
  • d1: 25 mm
  • d2: 59.5 mm
  • s ±0.01: 4 mm
  • For screws: M24
  • Weight: 71 g
show article view
Shaft / Plain Washers
d1 [mm]:
25 mm
d2 [mm]:
59.5 mm
s ±0.01 [mm]:
5 mm
For screws [mm]:
M24
Article-No.:
23061.2405
CAD
Documents
Shaft / Plain Washers
  • d1: 25 mm
  • d2: 59.5 mm
  • s ±0.01: 5 mm
  • For screws: M24
  • Weight: 89 g
show article view
Shaft / Plain Washers
d1 [mm]:
25 mm
d2 [mm]:
59.5 mm
s ±0.01 [mm]:
10 mm
For screws [mm]:
M24
Article-No.:
23061.2410
CAD
Documents
Shaft / Plain Washers
  • d1: 25 mm
  • d2: 59.5 mm
  • s ±0.01: 10 mm
  • For screws: M24
  • Weight: 178 g
show article view
Shaft / Plain Washers
d1 [mm]:
25 mm
d2 [mm]:
59.5 mm
s ±0.01 [mm]:
20 mm
For screws [mm]:
M24
Article-No.:
23061.2420
CAD
Documents
Shaft / Plain Washers
  • d1: 25 mm
  • d2: 59.5 mm
  • s ±0.01: 20 mm
  • For screws: M24
  • Weight: 358 g
show article view
Shaft / Plain Washers

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 23061. Shaft / Plain Washers
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.