Ball Lock Pins with Button Handle single acting - comply with NAS / MS17984

EH 4210.

Ball Lock Pins according to MS17984 / NAS1333 - 1343 are used for quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.

Ball Lock Pins (Quick Release Pins) are produced according to Aviation Norm MS / NAS and tested to NAS 1332.

Surface treatment:

  • All stainless steel parts are passivated according AMS2700
  • All alluminium parts alloy anodized according MIL-A-8625

Heat treatment:

  • Body: Rc. 40 min. (AMS2759, Condition H900)
  • Spindle: Rc. 40 min. (AMS2759, Condition H900)
  • Ball: Rc. 58-62 min. (AMS2759)

Your selection resulted in 154 hits

Nominal diameter A [in]
Clamping length L +0.02 0 [in]
Shearing resistance, two-shear min. [lbf]
Standard description

More details

Article-No.
CAD / Documents
Price [€]
Available
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
4.3 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17984C343 / NAS1333A3C43D
Article-No.:
4210.A43
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 4.3 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.83 in
  • H min.: 0.48 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 27 g
  • Standard description: MS17984C343 / NAS1333A3C43D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
0.3 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17984C303 / NAS1333A3C03D
Article-No.:
4210.A03
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 0.3 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.83 in
  • H min.: 0.48 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 13.1 g
  • Standard description: MS17984C303 / NAS1333A3C03D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
0.4 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17984C304 / NAS1333A3C04D
Article-No.:
4210.A04
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 0.4 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.83 in
  • H min.: 0.48 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 13.4 g
  • Standard description: MS17984C304 / NAS1333A3C04D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
0.5 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17984C305 / NAS1333A3C05D
Article-No.:
4210.A05
CAD
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 0.5 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.83 in
  • H min.: 0.48 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 13.7 g
  • Standard description: MS17984C305 / NAS1333A3C05D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
0.6 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17984C306 / NAS1333A3C06D
Article-No.:
4210.A06
CAD
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 0.6 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.83 in
  • H min.: 0.48 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 14.1 g
  • Standard description: MS17984C306 / NAS1333A3C06D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
0.7 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17984C307 / NAS1333A3C07D
Article-No.:
4210.A07
CAD
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 0.7 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.83 in
  • H min.: 0.48 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 14.4 g
  • Standard description: MS17984C307 / NAS1333A3C07D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
0.8 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17984C308 / NAS1333A3C08D
Article-No.:
4210.A08
CAD
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 0.8 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.83 in
  • H min.: 0.48 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 14.8 g
  • Standard description: MS17984C308 / NAS1333A3C08D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
1 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17984C310 / NAS1333A3C10D
Article-No.:
4210.A10
CAD
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 1 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.83 in
  • H min.: 0.48 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 15.4 g
  • Standard description: MS17984C310 / NAS1333A3C10D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
1.1 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17984C311 / NAS1333A3C11D
Article-No.:
4210.A11
CAD
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 1.1 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.83 in
  • H min.: 0.48 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 15.8 g
  • Standard description: MS17984C311 / NAS1333A3C11D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
1.2 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17984C312 / NAS1333A3C12D
Article-No.:
4210.A12
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 1.2 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.83 in
  • H min.: 0.48 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 16.1 g
  • Standard description: MS17984C312 / NAS1333A3C12D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
1.3 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17984C313 / NAS1333A3C13D
Article-No.:
4210.A13
CAD
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 1.3 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.83 in
  • H min.: 0.48 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 16.5 g
  • Standard description: MS17984C313 / NAS1333A3C13D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
1.4 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17984C314 / NAS1333A3C14D
Article-No.:
4210.A14
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 1.4 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.83 in
  • H min.: 0.48 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 16.8 g
  • Standard description: MS17984C314 / NAS1333A3C14D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
1.5 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17984C315 / NAS1333A3C15D
Article-No.:
4210.A15
CAD
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 1.5 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.83 in
  • H min.: 0.48 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 17.1 g
  • Standard description: MS17984C315 / NAS1333A3C15D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
1.6 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17984C316 / NAS1333A3C16D
Article-No.:
4210.A16
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 1.6 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.83 in
  • H min.: 0.48 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 17.5 g
  • Standard description: MS17984C316 / NAS1333A3C16D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
1.8 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17984C318 / NAS1333A3C18D
Article-No.:
4210.A18
CAD
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 1.8 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.83 in
  • H min.: 0.48 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 18.2 g
  • Standard description: MS17984C318 / NAS1333A3C18D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
2 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17984C320 / NAS1333A3C20D
Article-No.:
4210.A20
CAD
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 2 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.83 in
  • H min.: 0.48 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 18.8 g
  • Standard description: MS17984C320 / NAS1333A3C20D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
2.2 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17984C322 / NAS1333A3C22D
Article-No.:
4210.A22
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 2.2 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.83 in
  • H min.: 0.48 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 19.5 g
  • Standard description: MS17984C322 / NAS1333A3C22D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
2.8 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17984C328 / NAS1333A3C28D
Article-No.:
4210.A28
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 2.8 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.83 in
  • H min.: 0.48 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 21.6 g
  • Standard description: MS17984C328 / NAS1333A3C28D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
3/16 in
Clamping length L +0.02 0 [in]:
3 in
Shearing resistance, two-shear min. [lbf]:
5,150 lbf
Standard description:
MS17984C330 / NAS1333A3C30D
Article-No.:
4210.A30
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 3/16 in
  • A min.: 0.187 in
  • A max.: 0.1885 in
  • Clamping length L +0.02 0: 3 in
  • B ±0.005: 0.22 in
  • C 0 -0.04: 0.26 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.83 in
  • H min.: 0.48 in
  • Location hole max.: 0.194 in
  • Shearing resistance, two-shear min.: 5,150 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 22.2 g
  • Standard description: MS17984C330 / NAS1333A3C30D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
0.4 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C403 / NAS1334A3C03D
Article-No.:
4210.B03
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 0.4 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.89 in
  • H min.: 0.48 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 14.8 g
  • Standard description: MS17984C403 / NAS1334A3C03D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
3.3 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C433 / NAS1334A3C33D
Article-No.:
4210.B33
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 3.3 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.89 in
  • H min.: 0.48 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 33.3 g
  • Standard description: MS17984C433 / NAS1334A3C33D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
0.4 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C404 / NAS1334A3C04D
Article-No.:
4210.B04
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 0.4 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.89 in
  • H min.: 0.48 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 15.5 g
  • Standard description: MS17984C404 / NAS1334A3C04D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
0.5 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C405 / NAS1334A3C05D
Article-No.:
4210.B05
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 0.5 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.89 in
  • H min.: 0.48 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 16.1 g
  • Standard description: MS17984C405 / NAS1334A3C05D
show article view
Ball Lock Pins with Button Handle
Nominal diameter A [in]:
1/4 in
Clamping length L +0.02 0 [in]:
0.6 in
Shearing resistance, two-shear min. [lbf]:
9,200 lbf
Standard description:
MS17984C406 / NAS1334A3C06D
Article-No.:
4210.B06
Documents
Ball Lock Pins with Button Handle
  • Nominal diameter A: 1/4 in
  • A min.: 0.247 in
  • A max.: 0.2485 in
  • Clamping length L +0.02 0: 0.6 in
  • B ±0.005: 0.289 in
  • C 0 -0.04: 0.29 in
  • D max.: 0.31 in
  • E max.: 0.44 in
  • F max.: 0.8 in
  • G max.: 0.89 in
  • H min.: 0.48 in
  • Location hole max.: 0.254 in
  • Shearing resistance, two-shear min.: 9,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 16.7 g
  • Standard description: MS17984C406 / NAS1334A3C06D
show article view
Ball Lock Pins with Button Handle

Material

Body

  • Stainless steel, precipitation-hardened, passivated - CRES 17-4PH (specification AMS5643)

Spindle

  • Stainless steel, precipitation-hardened, passivated - CRES 17-4PH (specification AMS5643)

Spring

  • Stainless steel, passivated - CRES 302 (specification ASTM-A-313)

Handle

  • Aluminium, black anodised - Alum.Alloy A380 (specification ASTM B85/B85)
  • From 3/8" - Aluminium, black anodised - Alum.Alloy 6061-T6 (specification AMS-QQ-A200/8)

Attaching ring

  • Stainless steel, passivated - CRES 302 (specification ASTM A-313/A313M)

Press button

  • Stainless steel, passivated - CRES 303 (specification ASTM A484/484M)

Ball

  • Stainless steel, precipitation-hardened, passivated - CRES 440C (specification AMS5630)

Notes

All further dimensions are available on request.

Other diameter / length combinations not listed which comply with the standard can be produced at short notice on customer request.

Special types on request.

  • This product is manufactured in INCH dimensions.

Operation

Ball lock pins single acting are self-locking and require a push of the button to release the balls.

Title
Category
Type
Direct download
Download basket
Datasheet EH 4210. Ball Lock Pins with Button Handle – single acting - comply with NAS / MS17984
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.