Swing Bolts DIN 444, form B

EH 22980.

Swing bolts similar to DIN 444 however, steel design with higher quality 8.8. The stainless steel A2-50 design has a tensile strength of min. 500 N/mm2.

Your selection resulted in 74 hits

Material
d1 [mm]
l [mm]
d2 H9 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M5
l [mm]:
25 mm
d2 H9 [mm]:
5 mm
Article-No.:
22980.0202
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M5
  • l: 25 mm
  • d2 H9: 5 mm
  • d3: 12 mm
  • b: 16 mm
  • s: 6 mm
  • Weight: 5.6 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M5
l [mm]:
30 mm
d2 H9 [mm]:
5 mm
Article-No.:
22980.0203
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M5
  • l: 30 mm
  • d2 H9: 5 mm
  • d3: 12 mm
  • b: 16 mm
  • s: 6 mm
  • Weight: 6.4 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M5
l [mm]:
35 mm
d2 H9 [mm]:
5 mm
Article-No.:
22980.0204
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M5
  • l: 35 mm
  • d2 H9: 5 mm
  • d3: 12 mm
  • b: 16 mm
  • s: 6 mm
  • Weight: 7.1 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M5
l [mm]:
40 mm
d2 H9 [mm]:
5 mm
Article-No.:
22980.0205
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M5
  • l: 40 mm
  • d2 H9: 5 mm
  • d3: 12 mm
  • b: 16 mm
  • s: 6 mm
  • Weight: 7.9 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M6
l [mm]:
30 mm
d2 H9 [mm]:
6 mm
Article-No.:
22980.0212
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M6
  • l: 30 mm
  • d2 H9: 6 mm
  • d3: 14 mm
  • b: 18 mm
  • s: 7 mm
  • Weight: 9.5 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M6
l [mm]:
40 mm
d2 H9 [mm]:
6 mm
Article-No.:
22980.0214
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M6
  • l: 40 mm
  • d2 H9: 6 mm
  • d3: 14 mm
  • b: 18 mm
  • s: 7 mm
  • Weight: 11 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M6
l [mm]:
50 mm
d2 H9 [mm]:
6 mm
Article-No.:
22980.0216
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M6
  • l: 50 mm
  • d2 H9: 6 mm
  • d3: 14 mm
  • b: 18 mm
  • s: 7 mm
  • Weight: 14 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M6
l [mm]:
60 mm
d2 H9 [mm]:
6 mm
Article-No.:
22980.0218
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M6
  • l: 60 mm
  • d2 H9: 6 mm
  • d3: 14 mm
  • b: 18 mm
  • s: 7 mm
  • Weight: 16 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M6
l [mm]:
80 mm
d2 H9 [mm]:
6 mm
Article-No.:
22980.0222
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M6
  • l: 80 mm
  • d2 H9: 6 mm
  • d3: 14 mm
  • b: 18 mm
  • s: 7 mm
  • Weight: 20 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M8
l [mm]:
40 mm
d2 H9 [mm]:
8 mm
Article-No.:
22980.0232
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M8
  • l: 40 mm
  • d2 H9: 8 mm
  • d3: 18 mm
  • b: 22 mm
  • s: 9 mm
  • Weight: 22 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M8
l [mm]:
50 mm
d2 H9 [mm]:
8 mm
Article-No.:
22980.0234
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M8
  • l: 50 mm
  • d2 H9: 8 mm
  • d3: 18 mm
  • b: 22 mm
  • s: 9 mm
  • Weight: 26 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M8
l [mm]:
60 mm
d2 H9 [mm]:
8 mm
Article-No.:
22980.0236
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M8
  • l: 60 mm
  • d2 H9: 8 mm
  • d3: 18 mm
  • b: 22 mm
  • s: 9 mm
  • Weight: 30 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M8
l [mm]:
80 mm
d2 H9 [mm]:
8 mm
Article-No.:
22980.0240
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M8
  • l: 80 mm
  • d2 H9: 8 mm
  • d3: 18 mm
  • b: 22 mm
  • s: 9 mm
  • Weight: 37 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M8
l [mm]:
100 mm
d2 H9 [mm]:
8 mm
Article-No.:
22980.0244
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M8
  • l: 100 mm
  • d2 H9: 8 mm
  • d3: 18 mm
  • b: 22 mm
  • s: 9 mm
  • Weight: 44 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M10
l [mm]:
50 mm
d2 H9 [mm]:
10 mm
Article-No.:
22980.0252
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M10
  • l: 50 mm
  • d2 H9: 10 mm
  • d3: 20 mm
  • b: 26 mm
  • s: 12 mm
  • Weight: 40 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M10
l [mm]:
60 mm
d2 H9 [mm]:
10 mm
Article-No.:
22980.0254
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M10
  • l: 60 mm
  • d2 H9: 10 mm
  • d3: 20 mm
  • b: 26 mm
  • s: 12 mm
  • Weight: 43 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M10
l [mm]:
75 mm
d2 H9 [mm]:
10 mm
Article-No.:
22980.0257
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M10
  • l: 75 mm
  • d2 H9: 10 mm
  • d3: 20 mm
  • b: 26 mm
  • s: 12 mm
  • Weight: 51 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M10
l [mm]:
100 mm
d2 H9 [mm]:
10 mm
Article-No.:
22980.0262
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M10
  • l: 100 mm
  • d2 H9: 10 mm
  • d3: 20 mm
  • b: 26 mm
  • s: 12 mm
  • Weight: 67 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M10
l [mm]:
120 mm
d2 H9 [mm]:
10 mm
Article-No.:
22980.0266
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M10
  • l: 120 mm
  • d2 H9: 10 mm
  • d3: 20 mm
  • b: 26 mm
  • s: 12 mm
  • Weight: 72 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M12
l [mm]:
50 mm
d2 H9 [mm]:
12 mm
Article-No.:
22980.0272
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M12
  • l: 50 mm
  • d2 H9: 12 mm
  • d3: 25 mm
  • b: 30 mm
  • s: 14 mm
  • Weight: 59 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M12
l [mm]:
60 mm
d2 H9 [mm]:
12 mm
Article-No.:
22980.0274
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M12
  • l: 60 mm
  • d2 H9: 12 mm
  • d3: 25 mm
  • b: 30 mm
  • s: 14 mm
  • Weight: 68 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M12
l [mm]:
80 mm
d2 H9 [mm]:
12 mm
Article-No.:
22980.0278
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M12
  • l: 80 mm
  • d2 H9: 12 mm
  • d3: 25 mm
  • b: 30 mm
  • s: 14 mm
  • Weight: 85 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M12
l [mm]:
100 mm
d2 H9 [mm]:
12 mm
Article-No.:
22980.0282
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M12
  • l: 100 mm
  • d2 H9: 12 mm
  • d3: 25 mm
  • b: 30 mm
  • s: 14 mm
  • Weight: 102 g
show article view
Swing Bolts
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M12
l [mm]:
120 mm
d2 H9 [mm]:
12 mm
Article-No.:
22980.0286
CAD
Documents
Swing Bolts
  • Heat-treated steel
  • d1: M12
  • l: 120 mm
  • d2 H9: 12 mm
  • d3: 25 mm
  • b: 30 mm
  • s: 14 mm
  • Weight: 119 g
show article view
Swing Bolts

Material

  • Heat-treated steel, tempered, quality 8.8, black
  • Stainless steel 1.4301

Notes

Special types on request.

References

For torques please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet EH 22980. Swing Bolts – DIN 444, form B
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.