22630.0240 - Locating Pins
with bore hole similar to DIN 6321

Cylindric locating pins for locating workpieces in toleranced holes and also to be used as stops and feet.

Flattened locating pins used to overcome differences in tolerances, between holes or to position an element in one direction only.

Apart from size 6 additional safety by fastening possibilities from up and down (can be used also for dismounting). The outer dimensions are similar to DIN 6321.

This article 22630.0240 - Locating Pins with bore hole similar to DIN 6321 / locating pin, flattened, with bore hole (d1 g6: 6 mm, l1: 7 mm) is one variant of the article group Locating Pins with bore hole similar to DIN 6321 (EH 22630.)

Version
picture
d1 g6 [mm]
l1 [mm]
d2 k6 [mm]
Article-No.
Documents
Price [€]
Available
Version:
locating pin, flattened, with bore hole
picture:
2
d1 g6 [mm]:
6 mm
l1 [mm]:
7 mm
d2 k6 [mm]:
4 mm
Article-No.:
22630.0240 1)
Documents
Locating Pins
  • locating pin, flattened, with bore hole – picture 2
  • d1 g6: 6 mm
  • l1: 7 mm
  • b: 1 mm
  • d2 k6: 4 mm
  • l2: 6 mm
  • l4: 4 mm
  • d5: 2.1 mm
  • d6: M2
  • Location hole D1 H7: 4 mm
  • Weight: 1 g
Locating Pins

Material

  • Case-hardened steel, case-hardened, blackened and ground
Title
Category
Type
Direct download
Download basket
Datasheet 22630.0240
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.