Product filter
Your selection resulted in 9 hits
Spring load F max.1) ~ [N]:
~ 20 N
More details
Light spring load
d1 : 10 mm
d2 : M4
Spring load F max.1) : ~ 20 N
d3 : 6.3 mm
l1 -1: 11 mm
l2 : 6.7 mm
l3 : 4.5 mm
l4 : 1.2 mm
Stroke s: 0.8 mm
Location hole D H8: 10 mm
Operating temperature range max.: 250 °C
Weight: 1.8 g
show article view
Spring load F max.1) ~ [N]:
~ 50 N
More details
Standard spring load
d1 : 10 mm
d2 : M4
Spring load F max.1) : ~ 50 N
d3 : 6.3 mm
l1 -1: 11 mm
l2 : 6.7 mm
l3 : 4.5 mm
l4 : 1.2 mm
Stroke s: 0.8 mm
Location hole D H8: 10 mm
Operating temperature range max.: 250 °C
Weight: 2.1 g
show article view
Spring load F max.1) ~ [N]:
~ 100 N
More details
Heavy spring load
d1 : 10 mm
d2 : M4
Spring load F max.1) : ~ 100 N
d3 : 6.3 mm
l1 -1: 11 mm
l2 : 6.7 mm
l3 : 4.5 mm
l4 : 1.2 mm
Stroke s: 0.8 mm
Location hole D H8: 10 mm
Operating temperature range max.: 250 °C
Weight: 2.3 g
show article view
Spring load F max.1) ~ [N]:
~ 40 N
More details
Light spring load
d1 : 10 mm
d2 : M4
Spring load F max.1) : ~ 40 N
d3 : 6.3 mm
l1 -1: 11 mm
l2 : 10.7 mm
l3 : 4.5 mm
l4 : 1.2 mm
Stroke s: 1 mm
Location hole D H8: 10 mm
Operating temperature range max.: 250 °C
Weight: 1.9 g
show article view
Spring load F max.1) ~ [N]:
~ 75 N
More details
Standard spring load
d1 : 10 mm
d2 : M4
Spring load F max.1) : ~ 75 N
d3 : 6.3 mm
l1 -1: 11 mm
l2 : 10.7 mm
l3 : 4.5 mm
l4 : 1.2 mm
Stroke s: 1 mm
Location hole D H8: 10 mm
Operating temperature range max.: 250 °C
Weight: 2.1 g
show article view
Spring load F max.1) ~ [N]:
~ 100 N
More details
Heavy spring load
d1 : 10 mm
d2 : M4
Spring load F max.1) : ~ 100 N
d3 : 6.3 mm
l1 -1: 11 mm
l2 : 10.7 mm
l3 : 4.5 mm
l4 : 1.2 mm
Stroke s: 1 mm
Location hole D H8: 10 mm
Operating temperature range max.: 250 °C
Weight: 2.5 g
show article view
Spring load F max.1) ~ [N]:
~ 100 N
More details
Light spring load
d1 : 16 mm
d2 : M6
Spring load F max.1) : ~ 100 N
d3 : 10.2 mm
l1 -1: 18 mm
l2 : 16.7 mm
l3 : 7.5 mm
l4 : 1.7 mm
Stroke s: 1.6 mm
Location hole D H8: 16 mm
Operating temperature range max.: 250 °C
Weight: 9.4 g
show article view
Spring load F max.1) ~ [N]:
~ 150 N
More details
Standard spring load
d1 : 16 mm
d2 : M6
Spring load F max.1) : ~ 150 N
d3 : 10.2 mm
l1 -1: 18 mm
l2 : 16.7 mm
l3 : 7.5 mm
l4 : 1.7 mm
Stroke s: 1.6 mm
Location hole D H8: 16 mm
Operating temperature range max.: 250 °C
Weight: 9.4 g
show article view
Spring load F max.1) ~ [N]:
~ 200 N
More details
Heavy spring load
d1 : 16 mm
d2 : M6
Spring load F max.1) : ~ 200 N
d3 : 10.2 mm
l1 -1: 18 mm
l2 : 16.7 mm
l3 : 7.5 mm
l4 : 1.7 mm
Stroke s: 1.6 mm
Location hole D H8: 16 mm
Operating temperature range max.: 250 °C
Weight: 9.3 g
show article view
Material
Body
Threaded washer
Spring
Stainless steel
Steel, blackened
Steel, zinc-plated by galvanization
Notes
Individual set screws can be screwed in the plate with threaded hole.
Product:
mounting tool for the following sizes
for lateral plungers, smooth d1 : 10 mm
assembly tool
d1 : 10 mm
Weight: 49 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth d1 : 16 mm
assembly tool
d1 : 16 mm
Weight: 105 g
Characteristic
Version light spring load = spring from stainless steel
Version standard spring load = spring from steel, blackened
Version heavy spring load = spring from steel, zinc-plated by galvanization
Assembly
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = stroke,
z = stop diameter
Calculation dimension x for workpieces:
x = d2 /2 - s
Installation by pressing in.
Datasheet EH 22150. Lateral Plungers – smooth, without seal, with female thread
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.