Nuts for T-slots are a connecting element for T-slots. Commonly nuts for T-slots are also called slot tenons or T-slot-nuts. A slot tenon is provided with a thread, for example for a stud. Slot tenons can be used in versatile industries and in various applications, such as connect, position, lock and clamp.
The wide product range includes various versions from stock:
The nuts for T-slots can also be made from other materials such as e.g. brass or aluminium.
Special designs can also be designed and manufactured for special applications.