Product filter
Your selection resulted in 14 hits
Version:
single taper, ribbed clamping jaw, two-sided
Clamping force max. [kN]:
20 kN
More details
single taper, ribbed clamping jaw, two-sided – picture 1
d1 : M8
l: 27 mm – 31 mm
b1 : 29 mm
b2 : 21 mm
h1 : 15 mm
h2 : 2.5 mm
Clamping force max.: 20 kN
Tightening torque max.: 43 Nm
Weight: 72 g
show article view
Version:
single taper, ribbed clamping jaw, two-sided
Clamping force max. [kN]:
30 kN
More details
single taper, ribbed clamping jaw, two-sided – picture 1
d1 : M12
l: 42 mm – 49 mm
b1 : 41 mm
b2 : 30 mm
h1 : 22 mm
h2 : 4 mm
Clamping force max.: 30 kN
Tightening torque max.: 85 Nm
Weight: 233 g
show article view
Version:
single taper, ribbed clamping jaw, two-sided
Clamping force max. [kN]:
50 kN
More details
single taper, ribbed clamping jaw, two-sided – picture 1
d1 : M16
l: 57 mm – 65 mm
b1 : 56 mm
b2 : 42 mm
h1 : 29 mm
h2 : 5 mm
Clamping force max.: 50 kN
Tightening torque max.: 210 Nm
Weight: 581 g
show article view
Version:
single taper, flat clamping jaw, two-sided
Clamping force max. [kN]:
7 kN
More details
single taper, flat clamping jaw, two-sided – picture 1
d1 : M5
l: 20 mm – 25 mm
b1 : 22 mm
b2 : 15 mm
h1 : 11 mm
h2 : 4.2 mm
Clamping force max.: 7 kN
Tightening torque max.: 10 Nm
Weight: 30 g
show article view
Version:
single taper, flat clamping jaw, two-sided
Clamping force max. [kN]:
20 kN
More details
single taper, flat clamping jaw, two-sided – picture 1
d1 : M8
l: 27 mm – 31 mm
b1 : 29 mm
b2 : 21 mm
h1 : 15 mm
h2 : 2.5 mm
Clamping force max.: 20 kN
Tightening torque max.: 43 Nm
Weight: 73 g
show article view
Version:
single taper, flat clamping jaw, two-sided
Clamping force max. [kN]:
30 kN
More details
single taper, flat clamping jaw, two-sided – picture 1
d1 : M12
l: 42 mm – 49 mm
b1 : 41 mm
b2 : 30 mm
h1 : 22 mm
h2 : 4 mm
Clamping force max.: 30 kN
Tightening torque max.: 85 Nm
Weight: 234 g
show article view
Version:
single taper, flat clamping jaw, two-sided
Clamping force max. [kN]:
50 kN
More details
single taper, flat clamping jaw, two-sided – picture 1
d1 : M16
l: 57 mm – 64 mm
b1 : 56 mm
b2 : 42 mm
h1 : 29 mm
h2 : 5 mm
Clamping force max.: 50 kN
Tightening torque max.: 210 Nm
Weight: 577 g
show article view
Version:
double taper, ribbed clamping jaw, two-sided
Clamping force max. [kN]:
50 kN
More details
double taper, ribbed clamping jaw, two-sided – picture 2
d1 : M12
l: 42 mm – 49 mm
b1 : 41 mm
b2 : 30 mm
h1 : 36 mm
h2 : 5 mm
Clamping force max.: 50 kN
Tightening torque max.: 85 Nm
Weight: 350 g
show article view
Version:
double taper, ribbed clamping jaw, two-sided
Clamping force max. [kN]:
80 kN
More details
double taper, ribbed clamping jaw, two-sided – picture 2
d1 : M16
l: 58 mm – 66 mm
b1 : 56 mm
b2 : 42 mm
h1 : 50 mm
h2 : 5 mm
Clamping force max.: 80 kN
Tightening torque max.: 210 Nm
Weight: 906 g
show article view
Version:
double taper, flat clamping jaw, two-sided
Clamping force max. [kN]:
50 kN
More details
double taper, flat clamping jaw, two-sided – picture 2
d1 : M12
l: 41 mm – 48 mm
b1 : 41 mm
b2 : 30 mm
h1 : 36 mm
h2 : 5 mm
Clamping force max.: 50 kN
Tightening torque max.: 85 Nm
Weight: 343 g
show article view
Version:
double taper, flat clamping jaw, two-sided
Clamping force max. [kN]:
80 kN
More details
double taper, flat clamping jaw, two-sided – picture 2
d1 : M16
l: 58 mm – 66 mm
b1 : 56 mm
b2 : 42 mm
h1 : 50 mm
h2 : 5 mm
Clamping force max.: 80 kN
Tightening torque max.: 210 Nm
Weight: 895 g
show article view
Version:
single taper, clamping jaw with screw-fastened thread, two-sided
Clamping force max. [kN]:
20 kN
More details
single taper, clamping jaw with screw-fastened thread, two-sided – picture 3
d1 : M8
l: 33 mm – 37 mm
b1 : 29 mm
l2 : 12 mm
b2 : 21 mm
h1 : 15 mm
d2 : M5
h2 : 2.5 mm
Clamping force max.: 20 kN
Tightening torque max.: 43 Nm
h3 : 7.5 mm
Weight: 84 g
show article view
Version:
single taper, clamping jaw with screw-fastened thread, two-sided
Clamping force max. [kN]:
30 kN
More details
single taper, clamping jaw with screw-fastened thread, two-sided – picture 3
d1 : M12
l: 46 mm – 53 mm
b1 : 41 mm
l2 : 18 mm
b2 : 30 mm
h1 : 22 mm
b3 : 28 mm
d2 : M5
h2 : 4 mm
Clamping force max.: 30 kN
Tightening torque max.: 85 Nm
h3 : 11 mm
Weight: 247 g
show article view
Version:
single taper, clamping jaw with screw-fastened thread, two-sided
Clamping force max. [kN]:
50 kN
More details
single taper, clamping jaw with screw-fastened thread, two-sided – picture 3
d1 : M16
l: 61 mm – 70 mm
b1 : 56 mm
l2 : 26 mm
b2 : 42 mm
h1 : 29 mm
b3 : 40 mm
d2 : M5
h2 : 5 mm
Clamping force max.: 50 kN
Tightening torque max.: 210 Nm
h3 : 14.5 mm
Weight: 618 g
show article view
Material
Body
Tool steel, hardened, bright
Screw
Heat-treated steel, tempered, quality 12.9
Spring
Spring steel wire
NBR (O-Ring)
Clamping jaws
Tool steel, hardened, blackened and ground
References
For further taper clamping units, refer to section "Multiple Clamping Systems"
Assembly
Can be mounted in a threaded hole or with T-nuts for horizontal or vertical multiple clamping.
Operation
Inserting the socket head screw moves the two clamping chucks outwards and presses the workpieces against a stop. Using the double taper, an additional vertical clamping force will be achieved. Stroke of taper clamping units with M 5 = ±0,5, M 8 = ±0,5, M 12 = ±1 and M 16 = ±1,5. Can be mounted in a threaded hole or with T-nuts for horizontal or vertical multiple clamping.
Accessories
T-nuts EH 23010. have to be purchased separately.
Further products
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.