Product filter
Your selection resulted in 5 hits
Nominal dimension b1 [mm]:
6.6 mm
More details
Nominal dimension b1 : 6.6 mm
l: 55 mm
a: 8 mm
b2 : 15 mm
b3 : 8 mm
c: 5 mm
e1 : 11 mm
e2 : 15.5 mm
e3 : 36 mm
h: 16 mm
h1 : 11 mm
h2 : 2 mm
For screws: M6
For screws: 1/4 in
Weight: 39 g
show article view
Nominal dimension b1 [mm]:
9 mm
More details
Nominal dimension b1 : 9 mm
l: 70 mm
a: 10 mm
b2 : 20 mm
b3 : 10 mm
c: 8 mm
e1 : 15 mm
e2 : 19.5 mm
e3 : 46 mm
h: 20 mm
h1 : 14 mm
h2 : 3 mm
For screws: M8
For screws: 5/16 in
Weight: 80 g
show article view
Nominal dimension b1 [mm]:
11 mm
More details
Nominal dimension b1 : 11 mm
l: 90 mm
a: 13 mm
b2 : 25 mm
b3 : 12 mm
c: 10 mm
e1 : 19 mm
e2 : 26.5 mm
e3 : 58 mm
h: 25 mm
h1 : 18 mm
h2 : 4 mm
For screws: M10
For screws: 3/8 in
Weight: 168 g
show article view
Nominal dimension b1 [mm]:
13 mm
More details
Nominal dimension b1 : 13 mm
l: 115 mm
a: 16 mm
b2 : 30 mm
b3 : 15 mm
c: 12 mm
e1 : 24 mm
e2 : 32.5 mm
e3 : 75 mm
h: 32 mm
h1 : 23 mm
h2 : 5 mm
For screws: M12
For screws: 1/2 in
Weight: 325 g
show article view
Nominal dimension b1 [mm]:
17 mm
More details
Nominal dimension b1 : 17 mm
l: 145 mm
a: 20 mm
b2 : 40 mm
b3 : 20 mm
c: 14 mm
e1 : 29 mm
e2 : 38.5 mm
e3 : 99 mm
h: 40 mm
h1 : 28 mm
h2 : 6 mm
For screws: M16
For screws: 5/8 in
Weight: 685 g
show article view
Material
Heat-treated steel, tempered, blackened
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.