Multiple Clamping Systems
 IM0009198 Foto Banner

Multiple Clamping Systems

Multiple clamping system - flexible multi-part clamping

The modular design of the multiple clamping system allows you to clamp workpieces in a quick and secure manner (multiple clampings / multi-part clamping). The multi-part clamping, a flexible workholding system, is made up of serrated clamping bars, stops, taper clamping units, supports and a lateral stop. Thanks to this wide selection of single components with the multiple clamping system you can clamp workpieces of various dimensions with perfect ease – optionally one or several at the same time.

General properties

  • The clamping bars are designed to accommodate taper clamping units in the sizes of M8 and M12.
  • Their serrated profile makes it possible to securely clamp components with a clamping force of up to 4 tonnes.
  • The pitch of the serration amounts to 2.5 mm.
  • The accuracy of each row of teeth relative to the positioning holes is +/- 0.01 mm
  • In addition, the M6 threads fitted on both sides allow for the attachment of lateral stops.

The range of multiple clamping systems included in the workholding systems selection encompasses such product groups as clamping bars, stops, taper clamping units and supports. These system parts are available from stock.

 The selection is divided into the categories of

  • Single components (various clamping bars, taper clamping units, adapters for taper clamping units, lateral stops, insertion tools, supports for clamping bars, stops)
  • Clamping units
  • Standard ranges

For all system parts, CAD data in various formats are available for download.