Product filter
Your selection resulted in 6 hits
Version:
ball from stainless steel
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 17 N
More details
ball from stainless steel
d1 : M6
d2 : 3.5 mm
l: 14 mm
n: 1 mm
Stroke s: 0.9 mm
Spring load1) F1 : ~ 12 N
Spring load1) F2 : ~ 17 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 50 °C
Weight: 0.5 g
show article view
Version:
ball from stainless steel
Spring load1) F1 ~ [N]:
~ 20 N
Spring load1) F2 ~ [N]:
~ 35 N
More details
ball from stainless steel
d1 : M8
d2 : 5 mm
l: 16 mm
n: 1.2 mm
Stroke s: 1.5 mm
Spring load1) F1 : ~ 20 N
Spring load1) F2 : ~ 35 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 50 °C
Weight: 1.3 g
show article view
Version:
ball from stainless steel
Spring load1) F1 ~ [N]:
~ 25 N
Spring load1) F2 ~ [N]:
~ 45 N
More details
ball from stainless steel
d1 : M10
d2 : 6 mm
l: 19 mm
n: 1.5 mm
Stroke s: 1.9 mm
Spring load1) F1 : ~ 25 N
Spring load1) F2 : ~ 45 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 50 °C
Weight: 2.5 g
show article view
Version:
ball from thermoplastic
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 17 N
More details
ball from thermoplastic
d1 : M6
d2 : 3.5 mm
l: 14 mm
n: 1 mm
Stroke s: 0.9 mm
Spring load1) F1 : ~ 12 N
Spring load1) F2 : ~ 17 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 50 °C
Weight: 0.4 g
show article view
Version:
ball from thermoplastic
Spring load1) F1 ~ [N]:
~ 20 N
Spring load1) F2 ~ [N]:
~ 35 N
More details
ball from thermoplastic
d1 : M8
d2 : 5 mm
l: 16 mm
n: 1.2 mm
Stroke s: 1.5 mm
Spring load1) F1 : ~ 20 N
Spring load1) F2 : ~ 35 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 50 °C
Weight: 0.9 g
show article view
Version:
ball from thermoplastic
Spring load1) F1 ~ [N]:
~ 25 N
Spring load1) F2 ~ [N]:
~ 45 N
More details
ball from thermoplastic
d1 : M10
d2 : 6 mm
l: 19 mm
n: 1.5 mm
Stroke s: 1.9 mm
Spring load1) F1 : ~ 25 N
Spring load1) F2 : ~ 45 N
Operating temperature range min.: -30 °C
Operating temperature range max.: 50 °C
Weight: 1.8 g
show article view
Material
Body
Ball
Stainless steel, hardened
Thermoplastic POM, white
Spring
Notes
Special types on request.
Spring plungers are specially tested for spring range and forces.
References
Thread lock on request, please refer to appendix - Technical Data -
Calculation of indexing resistance, please refer to appendix - Technical Data -
Datasheet EH 22040. Spring Plungers – plastic
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.